Title

Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.

The future of mining

Automation and efficiency in nickel and cobalt extraction

The HPAL process efficiently extracts nickel laterite ores, which are challenging for conventional methods. Nickel and cobalt are precipitated as mixed hydroxides using magnesium oxide (MgO). Continuous pH measurement is crucial, as it significantly impacts the efficiency and selectivity of the precipitation.

Company site of Meta Nickel Kobalt  in Türkiye ©Meta Nilkel Kobalt A.Ş.

Benefits for Meta Nikel using the Endress+Hauser solution:

  • Reduced manual effort through automated sensor cleaning and calibration

  • Improved process stability and efficiency

  • Lower maintenance and operating costs

  • Prevention of chemical waste

Customer challenge

The HPAL process efficiently extracts nickel laterite ores, precipitating nickel and cobalt as mixed hydroxides using MgO. Continuous pH measurement is crucial for efficiency and selectivity. However, the abrasive media and harsh conditions cause pH sensors to last only a few weeks, requiring daily cleaning and calibration. This leads to process interruptions and loss of chemicals, nickel, and cobalt. Regular cleaning, calibration, and condition monitoring are essential for reliable pH values.

Our solution

Meta Nikel chose Endress+Hauser’s CDC90 for automated pH sensor cleaning, calibration, and monitoring. The system is ideal for harsh environments, extends sensor life with strong cleaning agents, and reduces manual effort. It detects deviations or low consumables early, triggering alerts in the control system - ensuring reliable measurements, fewer interruptions, and efficient maintenance.

Measuring instruments used

  • Liquiline Control CDC90

  • Memosens CPS91E

  • Cleanfit CPA871

  • Alternative: Cleanfit CPA473 for abrasive and aggressive media