Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.

Single-use flow measurement in the biotech industry with Proline Promass U 500

High accuracy and new possibilities thanks to multivariable Coriolis measuring technology as well as comprehensive industry compliance

Single-use flow measurement in the biotech industry with Proline Promass U 500

Accelerating biotech processes

The development of new active ingredients is becoming increasingly complex. In the biopharmaceutical industry, flexible and dynamic processes for cell- and gene-based therapies, mRNA technologies and personalized treatments are therefore becoming more important. Agile production methods and smart technologies help biomanufacturers react more efficiently to market dynamics and bring innovations faster to the market. That is why single-use systems are being used more frequently in such demanding processes.

Single-use instrumentation is not a new trend in biotech, but with Proline Promass U 500, completely new possibilities arise. The first cGMP-compliant single-use Coriolis flowmeter enables the usage of economical and safe single-use systems in both batch and continuous production processes. Promass U 500 delivers first-class measured values, time-saving commissioning, simple operation and flexible use.

Proline Promass U 500 and single-use bag ©Endress+Hauser
Proline Promass U 500 and single-use bag

Multi use vs. single use

The major advantages of single-use compared to multi-use systems include not only greater flexibility and minimized risk of cross-contamination, but also shorter production times and significantly lower investment costs. In addition, complex cleaning and sterilizing processes (CIP and SIP) are no longer necessary, which reduces cleaning and energy costs.

From an operator point of view, an “ideal” single-use instrument should include the following features:

  • Seamless integration into an existing digital infrastructure
  • Pre-calibrated and ready to use without manual intervention
  • Compatible with nonintrusive calibration and integrity testing required by customers and regulatory authorities
  • Measurement quality equal to or better than traditional, multi-use sensing technology
Proline Promass U 500 disposable Coriolis measuring tube ©Endress+Hauser

Single use in Life Sciences

In recent years, the biopharmaceutical industry has increasingly relied on flexible manufacturing to meet variable production requirements. This shift has driven the development and adoption of single-use technology, allowing operations to quickly scale from clinical trials and small batches to conventional large batch sizes up to 2'000 liters. In addition, single-use technology has evolved significantly, and new systems are improving productivity and adaptability, with designs optimized for scale-out flexible facilities.

The costs for repeated purchases of single-use components are generally more than offset by the avoidance of cleaning, sterilization, validation, related time lost, and the reduced flexibility that comes with multi-use facilities. Single-use systems are therefore now an integral part of modern biopharmaceutical manufacturing, especially in the development and manufacture of products based on animal cell cultures. This shift opens new opportunities in advanced therapies such as cell and gene therapies, personalized medicine and monoclonal antibodies.

Disposable part of single-use flowmeter Promass U 500 ©Endress+Hauser

Coriolis measuring technology

Coriolis measuring technology is ideal for biopharmaceutical single-use applications requiring precise and reliable mass flow measurement as well as compliance with stringent industry standards. Compared to other technologies, the Coriolis measuring principle offers several advantages that make the technology a superior choice for single-use biopharma applications in the life sciences industry:

  • Provides significantly higher accuracy and the ability to measure multiple variables (flow, temperature, and density) across various conditions
  • Improves process control and monitoring thanks to multivariable capabilities
  • Allows sterilization of the measuring tubes (e.g., by gamma, X-ray, or autoclaving), eliminating any risk of cross-contamination
  • Offers economic advantages due to unmatched accuracy in batching and dosing applications, thereby paying for itself after a short time
  • Requires no straight inlet or outlet runs and remains unaffected by changes in the fluid properties (conductivity, density or temperature)

Proline Promass U 500

For high-precision, reliable flow measurement in biopharmaceutical single-use applications, Proline Promass U 500 is the optimal solution:

  • Unbeatable measuring performance (accuracy ±0.5 %; repeatability ±0.25 %)
  • Multivariable measurement (mass/volume flow, density, temperature)
  • Flexible installation options, including a built-in version for front panel mounting on skids and a tabletop version with housing for laboratories
  • Gamma-sterilizable measuring tube made of 316L (1.4435) stainless steel
  • Disposable components in four nominal diameters (DN 04 / 1/8"; DN 06 / 1/4"; DN 15 / 1/2"; DN 25 / 1") fit into one base unit, covering flow rates from 0.12 to 135 kg/min for maximum flexibility and standardization

Plug and measure

Find out more about Proline Promass U 500, the first single-use flowmeter with premium performance and cGMP compliance for biopharmaceuticals.

Further readings

Promass U 500 disposable part with packaging

Single-use technology with a surprising sustainability balance

Water and energy consumption are significantly reduced due to the elimination of cleaning and sterilization processes compared to multi-use technology.

Promass U 500 during commissioning

Commissioning of Promass U 500 in the field

A paradigm shift from traditional technology: Heartbeat Verification confirms validity of factory calibration – this step is fully automated.

Capacitive foam detector Liquicap FTZ61

Additional single-use offerings for biopharmaceutical applications

Endress+Hauser’s additional single-use products include innovative Raman spectroscopy analysis tools and the noninvasive, capacitive foam detector Liquicap FTZ61.

Q&A: Enhancing biopharmaceutical manufacturing efficiency with single-use instrumentation

In this interview, Bethany Silva, Life Sciences Industry Marketing Manager at Endress+Hauser USA, discusses the growing role of single-use technologies and how Endress+Hauser’s innovations in flow measurement are supporting modern biopharmaceutical production.

Want to know more?

Please contact us via the form below.

Loppuviitteet

Find out more