Memobase Pro CZL81 is a future proof software for documentation, reporting and monitoring. It enables operators to have a holistic overview of your Memosens sensors in use. Connect Liquiline Mobile CML18 via Memobase Pro App or cable connection and Ex-sensors via MemoLink to capture your data and ensure documentation of events such as calibration or adjustments. Generate reports and views to simplify your documentation needs.
Memobase Pro is a software for documenting, capturing and managing measuring points. The basic version contains:
Sample management
Calibration management
Fully traceable documentation for sensors
Liquline Mobile CML18 and Memobase Pro CZL81 provide measurements and sample management for:
pH
Edut
Digitized sensor lifecycle and traceability: fulfill documentation duties with export and reporting of measured values, calibration and adjustment values for reduced manual work in the field, quality assurance and laboratory
Easy operation and time savings: Simplify your calibration and adjustment thanks to modern UX, reduced training efforts and intuitive wizards (e.g. for integration of buffer solutions)
Enhanced visibility: overview of all measuring points and measuring values, full-blown access to sensor condition data and calibration history
Standardized digital measurement environment: Independent of the use case the platform adjusts to your needs and measuring demands with the different cross-platform components such as Liquiline CML18, Memobase Pro App and Memobase Pro CZL81
No IT security concerns and flexibility: Memobase Pro CZL81 uses Windows framework and authentication to ensure compliance and security
Sakeuttimien rajapinta mitataan manuaalisesti, kun taas sameus mitataan ottamalla laboratorioon lähetettäviä näytteitä. Endress+Hauserilla on tähän automatisoitu ratkaisu.
Setting up and monitoring equipment at an ammonia plant presents significant challenges. Engie Energía uses advanced technological solutions, like remote communication devices in hazardous areas.
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Installation
Laboratory or work bench applications in safe area.
Characteristic
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Measuring range
Dependent on connected sensors, please see sensor specifications
Measuring principle
Memosens and measuring principles of the connected sensors
Material
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Dimension
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Ex certification
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Ingress protection
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
Input
Memosens
Output / communication
USB
Mittausperiaate
Amperometric oxygen measurement
Application
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Installation
Laboratory or work bench applications in safe area.
Characteristic
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Measuring range
Dependent on connected sensors, please see sensor specifications
Measuring principle
Memosens and measuring principles of the connected sensors
Material
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Dimension
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Ex certification
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Ingress protection
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
Input
Memosens
Output / communication
USB
Mittausperiaate
Potentiometric
Application
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Installation
Laboratory or work bench applications in safe area.
Characteristic
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Measuring range
Dependent on connected sensors, please see sensor specifications
Measuring principle
Memosens and measuring principles of the connected sensors
Material
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Dimension
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Ex certification
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Ingress protection
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
Memobase Pro WINDOWS application for documentation, reporting and monitoring of your Memosens sensors. This version is a pre-release of Memobase Pro permitted use is product test (capability, capacity, stability, etc.) only! License may be time limited. The use of the software application for productive commercial use is NOT permitted.
Kieli:
Kieli neutraali
Versio:
23/11/2025
Tiedoston koko:
850 MB
Tiedoston nimi:
Memobase Pro
8 dokumentit
Tekniset tiedot (TI)
TI Memobase Pro CZL81
Tekniset tiedot (TI)
Englanti - 06/2025
New version available in English
Single-user license software for documentation, reporting and monitoring of Memosens sensors
La digitalizzazione al
vostro ritmo
Software a prova di futuro Memobase Pro
Innovaatio (IN)
Italia - 04/2025
New version available in English
La digitalizzazione al vostro ritmo Software a prova di futuro Memobase Pro per la documentazione, la gestione dei report e il monitoraggio dei sensori Memosens
Memobase Pro WINDOWS application for documentation, reporting and monitoring of your Memosens sensors. This version is a pre-release of Memobase Pro permitted use is product test (capability, capacity, stability, etc.) only! License may be time limited. The use of the software application for productive commercial use is NOT permitted.
Jatka valintaa kaikista mahdollisista vaihtoehdoista
Arvostamme yksityisyyttäsi
Käytämme evästeitä parantaaksemme selauskokemustasi, kerätäksemme tilastoja sivuston toiminnan optimoimiseksi ja toimittaaksemme räätälöityjä mainoksia tai sisältöä.