Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
Tankvision NXA821 - Inventory management

Tankvision
Inventory management
Data Concentrator NXA821

Consolidates data from connected Tank Scanners NXA820

NXA821
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
Suodata mittaus-/sovellustehtävä
Mittaus / sovellustehtävä

Konfiguroi ladataksesi tämän tuotteen CAD-kuvat

  • Mittausperiaate

    Inventory Management Solutions

  • Application Task

    Data acquisition
    Data management
    Process monitoring &
    visualization

  • Field of Application

    Tankvision Data Concentrator NXA821 is a device with embedded web server for installation in a cabinet. It collects data from up to 6 connected Tank Scanner NXA820 for visualization and operation of storage facilities in the Oil & Gas industry.

  • Monitor resolution, display

    1280 x 1024 (or better)

  • Interfaces

    Serial port for PTB printer

  • Mittausperiaate

    Communication Interface

  • Function

    Data concentrator with embedded web server for the consolidation of data of up to 6 connected Tank Scanner NXA820

  • Input

    Tankvision Tank Scanner NXA820

  • Output

    Serial port for PTB printer

  • Relay output signal type

    Potential free relay, SPDT
    Normally-closed when NXA is operating normally, open when NXA is powered off or fault status exists
    Switching power:
    - 25 V DC, 100 W
    - 250 V DC, 4 A, 1000 VA

  • Memory

    128 MB

  • Power supply

    90 - 250 V AC (50/60 Hz)
    10.5 - 32 V DC

  • Dimensions (WxHxD)

    91 mm x 104 mm x 140 mm
    (3.6 in x 4.1 in x 5.5 in)

  • Communication interface

    Ethernet,
    Seriell RS232

  • Operation

    Web server

  • Configuration

    Web server

  • Mittausperiaate

    Level radar

  • Characteristic / Application

    Data Concentrator
    Consolidate data from connected Tankvision NXA820. Up to 10 tank scanners can be assigned to one data concentrator (up to 150 tanks).The inbuild web server enables the user to visualize the incoming data as well as the calculated values and configure the device.