The already established certified PROFINET engineer course is now in combination with the PA (Process Automation) module.
The Ethernet-based technology PROFINET has been established for years in factory automation. Also in the process automation, this technology gets a boost specifically with the single ethernet technology. It serves all benefits of industrial ethernet down to the PA field level. Additionally several redundancy concepts force the reliability of process automation plants. You will learn about the PROFINET features, network design, and commissioning up to trouble-shooting.
Päivämäärä
08.12.2025 - 11.12.2025
Ajankohta
09:30 - 18:00 EET
Sijainti
Endress+Hauser Process Solutions AG
Christoph Merian-Ring 4 CH-4153 Reinach Sveitsi
Käytämme evästeitä parantaaksemme selauskokemustasi, kerätäksemme tilastoja sivuston toiminnan optimoimiseksi ja toimittaaksemme räätälöityjä mainoksia tai sisältöä.