Ensuring a precise and consistent blend ratio of hydrogen and natural gas is crucial for downstream applications. This requires accurate and reliable flow measurement of both gases, as well as real-time monitoring of the blend composition through online analyzers.
Parameters
Focus on key process parameters
Measure hydrogen flow accurately
Hydrogen has a low density and viscosity compared to natural gas, making it difficult to measure accurately with traditional flow meters. This requires specialized flow meters like Coriolis.
Ensuring accurate blend ratios in a hydrogen-natural gas blending unit is critical for safety, efficiency and compliance. Raman technology offers a highly precise and reliable solution for real-time monitoring of the blend composition.
Unlock precision blending with Endress+Hauser Coriolis flowmeters
Achieve seamless integration of hydrogen into the natural gas grid through unparalleled accuracy, stability and control over hydrogen flow measurement. Promass Q 300 offers:
Multivariable measurement in gas streams, including mass flow, density, temperature and corrected volume flow.
Best-in-class turndown for hydrogen flow measurement, globally accepted custody transfer approvals.
Highest process safety due resistance to fluctuating and harsh environments.
Highest process safety due to all-welded design, resistance to process fluctuations and harsh environments. International hazardous area approvals and designed acc. to IEC 61508/511
Raman spectroscopy delivers unparalleled precision in determining the final mix ratio, reliably measuring the complete gas composition, including many commonly found natural gas components. Raman Rxn5 analyzers ensure:
Optical based compositional gas analyzer with multiple channels for redundancy or distributed measurements
Enhanced operator safety and response times with a remote probe for real-time monitoring
Inline measurement to avoid emissions associated with extractive gas measurements
Discover why we're the right partner for sustainable, efficient hydrogen production, transport and storage
Vety - keskeinen energiamuoto hiilineutraaliustavoitteiden saavuttamiseksi
Vety on lupaava ratkaisu hiilidioksidipäästöjen vähentämiseen ja sen infrastruktuuri kehittyy nopeasti. Tutustu, miten Endress+Hauser voi auttaa kestävässä kehityksessä ja varmistamaan säännösten noudattamisen.
Mittalaitteet turvalliseen ja tehokkaaseen vedyn paineistukseen ja kuljetukseen
Tutustu huippuluokan valikoimaamme varmistaaksesi tehokkuuden vedyn paineistuksessa ja kuljetuksessa.
Vedyn eri värien ymmärtäminen
Vety lupaa vähentää päästöjä korostaen vihreitä valintoja, mutta fossiilisiin polttoaineisiin perustuva tuotanto on edelleen hallitseva. Lue lisää miksi vaihtoehtoiset tuotantomenetelmät ovat elintärkeitä.
Miten vetyä tuotetaan?
Vaikka vedyn tuotantoon on olemassa ja kehitteillä erilaisia menetelmiä, haasteita on arvioitava huolellisesti tehokkaan tuotannon varmistamiseksi. Tutustu tarkemmin!
Arvostamme yksityisyyttäsi
Käytämme evästeitä parantaaksemme selauskokemustasi, kerätäksemme tilastoja sivuston toiminnan optimoimiseksi ja toimittaaksemme räätälöityjä mainoksia tai sisältöä.