Do you have enough pressure and enough energy?
Steam must be supplied in sufficient quantity and at the correct process conditions: Using pressure, you control the resulting process temperature. If temperature is too high, product may be lost, if temperature is too low, sterilization might not take place. For this, precise pressure measurement is highly important. If you don’t have enough pressure, you cannot supply your process with enough energy.
Our robust, accurate Cerebar family of pressure transmitters is perfectly suited to utility steam applications. Cerabar S can measure pressure with up to ± 0.025% o.f.s. accuracy (reference accuracy)
Our vortex line of Prowirl flowmeters is optionally available with integrated pressure measurement and compensation