ReadWin 2000 is a PC software for device configuration, central data management and visualization of stored data. Supported device could be configured and parameter set can be stored. Stored data from data managers can be read out and tamper proof archived. Archived data can be printed and exported. Users can install and use the software without any restrictions.
Device parameterization and visualization
Edut
Easily set up units from the PC
Display signal sequences
Electronically archive measurement points
Export pre-analyzed values into other programs (e.g. MS® Excel)
In order to be able to install and use the PC operating software the following hardware and software conditions must be fulfilled: min. 128 MB RAM (1 GB recommended) min. 200 MB free hard disc CD-ROM drive 800 x 600 pixel screen resolution MS Win 7, Win 8, Win10 The font "MS Arial Unicode" is required (which is part of MS Office 2000 and higher)
Soluciones para el lazo de control Indicadores, dispositivos de interfaz, protección contra sobretensiones, gestores de aplicaciones y energía, registradores sin papel y paquetes de software asociado para la automatización de procesos.
Lösungen zur Komplettierung der Messstelle Anzeiger, Interfacegeräte, Überspannungsschutz, Energie- und Applikationsmanager, Datenmanager, Bildschirmschreiber und Softwarepakete für die Prozessautomatisierung
Solutions for the loop Indicators, interface devices, surge arresters, energy and application managers, data managers, paper less recorders and associated software packages for process automation
Jatka valintaa kaikista mahdollisista vaihtoehdoista
Arvostamme yksityisyyttäsi
Käytämme evästeitä parantaaksemme selauskokemustasi, kerätäksemme tilastoja sivuston toiminnan optimoimiseksi ja toimittaaksemme räätälöityjä mainoksia tai sisältöä.