Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
FDM Software MS21 Field Data Manager Software

FDM Software, MS21
Field Data Manager Software

Reporting software for data management and visualization (Multi-user license)

MS21
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-
Suodata mittaus-/sovellustehtävä
Mittaus / sovellustehtävä
  • Mittausperiaate

    Additional expertise

  • Application Task

    Data management
    Documentation & reports
    Process monitoring & visualization

  • Field of Application

    Multi-User License
    Field Data Manager (FDM) is a software to store and visualize historical data, read out measured data via online interface or from mass storage, create reports and templates and export / import data.
    Automatic service
    for report generation
    printing reports
    read out of data
    storing of data
    secure export
    PDF generation
    is possible, too.
    User management and audit trail enable working according to FDA 21CFR Part 11.
    Furthermore, a connection via LDAP interface to a central user administration (e.g. Microsoft Active DirectoryTM) is possible..
    The software is available as Essential Version, free-of-charge with restricted functionality or as Professional Trial Version with full functionality but with a time restriction of 60 days (+30 on request). The Professional Version with full functionality can be purchased via a multi-User license.

  • Operating systems

    Windows 2003 Server R2 SP2 Standard, Enterprise (32 Bit)
    Windows 2008 Server (32/64 Bit)
    Windows 2012 Server (32/64 Bit)
    Windows 2016 Server (32/64 Bit)
    Windows 2019 Server (32/64 Bit)
    Windows XP SP3 (32 Bit)
    Windows XP SP2 (32 Bit)
    Microsoft Vista (32 Bit)
    Windows 7 (32/64 Bit)
    Windows 8; Windows 8.1 (32/64 Bit)
    Windows 10 (32/64 Bit)
    Windows.NET 2.0 SP1

  • Processor type

    Pentium 4 (≥2 GHz)
    Pentium M (≥1 GHz)
    AMD (≥1.6 GHz)

  • Main memory

    At least 1 GB

  • Hard-disk capacity

    Disk space needed: At least 20 GB

  • Monitor resolution, display

    1024x768 pixel

  • Other

    PostgreSQL
    Oracle Version 8i or higher
    Microsoft SQL Server Version 2005 or higher
    CD-ROM drive

  • Registered Trademarks

    Microsoft
    Windows
    Windows XP
    Windows 8 and the Microsoft logo are registered trademarks of the Microsoft Corporation.
    All other brand and product names are trademarks or registered trademarks of the companies and organisations in question.