Calculated volume or mass flow measurement. dp primary element (nozzle). Venturi nozzle with outlet cone.
Sensor features
Internationally standardized ISO5167-3. Meter runs. Weld-In or flanged versions. Special materials. Compact or remote design. Optimizable for minimized pressure loss, improved uncertainty or maximized Turndown. Deltabar S/M differential pressure transmitter.
Nominal diameter range
DN 50...600 2" ... 24"
Max. measurement error
typically < 1,5% of calculated volume or mass acc. ISO5167 without calibration.
Transmitter (Deltabar): HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
Transmitter (Deltabar): ATEX FM CSA IEC TIIS NEPSI
Product headline
Calculated volume or mass flow measurement. dp primary element (nozzle). Venturi nozzle with outlet cone.
Sensor features
Internationally standardized ISO5167-3. Meter runs. Weld-In or flanged versions. Special materials. Compact or remote design. Optimizable for minimized pressure loss, improved uncertainty or maximized Turndown. Deltabar S/M differential pressure transmitter.
Nominal diameter range
DN 50...600 2" ... 24"
Max. measurement error
typically < 1,5% of calculated volume or mass acc. ISO5167 without calibration. Uncertainty of primary element excluding uncertainty of density or compensation.
Transmitter (Deltabar): HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
Transmitter (Deltabar): ATEX FM CSA IEC TIIS NEPSI
Product headline
Calculated volume or mass flow measurement. dp primary element (nozzle). Venturi nozzle with outlet cone.
Sensor features
Internationally standardized ISO5167-3. Meter runs. Weld-In or flanged versions. Special materials. Compact or remote design. Optimizable for minimized pressure loss, improved uncertainty or maximized Turndown. Deltabar S/M differential pressure transmitter.
Nominal diameter range
DN 50...600 2" ... 24"
Max. measurement error
typically < 1,5% of calculated volume or mass acc. ISO5167 without calibration. Uncertainty of primary element excluding uncertainty of density or compensation.
Measuring range
15 ... 120'000 m3/h 75 ... 600'000 kg/h at 10bar/230°C
Käytämme evästeitä parantaaksemme selauskokemustasi, kerätäksemme tilastoja sivuston toiminnan optimoimiseksi ja toimittaaksemme räätälöityjä mainoksia tai sisältöä.