Deltabar S FMD230

Tuotekuva: Deltabar S FMD230

Tämä tuote ei enää ole saatavilla.

Tutustu uuteen sukupolveen edeltäjän / seuraavan mallin osiossa tai ota yhteyttä paikalliseen Endress+Hauser -edustajaan.

Ominaisuudet ja tiedot

Takaisin

Yksityiskohtaiset tiedot

  • Mittausperiaate

    Differential pressure

  • Characteristic / Application

    Digital differential pressure transmitter for hydrostatic level measurement, capacitive sensor with flush mounted ceramic measuring diaphragm
    Safety by function monitoring and membrane detection, modular transmitter design

  • Supply / Communication

    4...20 mA / HART:
    11,5...45V DC
    Ex: 11,5...30V DC
    PROFIBUS PA /
    FOUNDATION Fieldbus:
    9...32V DC
    Ex: 9...24VDC

  • Accuracy

    0,1%

  • Long term stability

    0,1% of URL/year
    0,25% of URL/5 years

  • Ambient temperature

    -40°C...85°C

  • Process temperature

    -40°C...85°C

  • Process pressure absolute / max. overpressure limit

    100bar

  • Pressure measuring range

    100mbar...3bar

  • Main wetted parts

    Alloy C
    316L
    Monel
    Tantal

  • Process connection

    1/4-18NPT
    RC1/4"
    Flanges (DIN, ASME, JIS)

  • Max. measurement distance

    30m H2O

  • Communication

    4 ... 20mA
    HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX
    FM
    CSA
    SIL
    WHG/overspill protection
    EN10204-3.1

  • Options

    digital display
    SS- or Aluminumhousing

  • Successor

    FMD76

  • Application limits

    Changing density

  • Mittausperiaate

    Differential pressure

  • Characteristic

    Digital differential pressure transmitter for hydrostatic level measurement, capacitive sensor with flush mounted ceramic measuring diaphragm
    Safety by function monitoring and membrane detection, modular transmitter design

  • Supply voltage

    4...20mA / HART:
    11,5...45V DC
    Ex: 11,5...30V DC
    PROFIBUS PA /
    FOUNDATION Fieldbus:
    9...32V DC
    Ex: 9...24VDC

  • Reference Accuracy

    0,1%

  • Long term stability

    0,1% of URL/year
    0,25% of URL/5 years

  • Process temperature

    -40°C...85°C

  • Ambient temperature

    -40°C...85°C

  • Measuring cell

    100mbar...3bar

  • Max. Turn down

    max. 100:1

  • Max. overpressure limit

    100bar

  • Process connection

    1/4-18NPT
    RC1/4"
    Flanges (DIN, ASME, JIS)

  • Communication

    4 ... 20mA
    HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX
    FM
    CSA
    SIL
    WHG/overspill protection
    EN10204-3.1

  • Successor

    FMD76

Asiakirjat / käsikirjat / ohjelmisto

Tarvikkeet / varaosat

Nro
Tilauskoodi
Erittely
  • Edeltäjä

  • Seuraava malli