Memosens 2.0: Cutting-edge sensor technology reloaded
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
Ammonium:
0 to 1000 mg/l (NH4-N)
Nitrate:
0 to 1000 mg/l (NO3-N)
Potassium:
1 to 1000 mg/l
Chloride:
1 to 1000 mg/l
2 °C to 40°C
(36 to 104 °F)
500 mbar (200 in H₂O) max. permitted over pressure
The Memosens CAS41E ISE sensor provides cost-effective, continuous measurement of ammonium, nitrate, potassium or chloride for reliable control of nitrification and denitrification processes. It helps reduce aeration-related energy consumption and supports stable and efficient wastewater treatment within limits. Its smart calibration concept, based on automated evaluation and multipoint in-process calibration, enables continuous sensor optimization with reduced maintenance effort.
Designed for biological wastewater treatment applications, particularly in aeration tanks at municipal wastewater treatment plants. It can also be used in selected industrial wastewater treatment and surface water monitoring applications.
Compact multiparameter sensor for efficient monitoring: three configurable electrode slots enable flexible combinations of measurement and compensation electrodes in a single sensor, reducing installation effort and system complexity.
Direct in-process installation with fully sealed design: supports real-time monitoring and dynamic process optimization using Memosens technology.
Modular configuration with freely assignable slots: allows individual sensor configuration and easy adaptation to new measurement tasks at any time.
Easy electrode replacement for simplified maintenance: allows quick and uncomplicated replacement of individual electrodes.
Smart multipoint in-process calibration for reliable operation: supports continuous sensor optimization through automated evaluation, integrated self-assessment and in-process calibration without process interruption.
High-end products
Technical excellence
Simplicity
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 08/2026 |
Memosens CAS41E provides compact, continuous measurement for wastewater and water applications.
|
Language: |
English |
|
Version: |
13/08/2026 |
|
File size: |
45.6 MB |
|
File name: |
IN01481CEN_Memosens_CAS41E_Real-time_data_for_stable_processes_eBrochure.pdf |
|
English version - 10/2026 |
ISE sensor for the continuous measurement of ammonium, nitrate, potassium and chloride
| EN | |||
|
30/10/2026
|
|
|
|
|
21/07/2026
|
|
|
|
Language: |
English |
|
Version: |
30/10/2026 |
|
File size: |
1.7 MB |
|
File name: |
BA02619CEN_0226-00.pdf |
ISE sensor for the continuous measurement of ammonium, nitrate, potassium and chloride
| EN | |||
|
30/09/2026
|
|
|
|
Language: |
English |
|
Version: |
30/09/2026 |
|
File size: |
1.3 MB |
|
File name: |
TI01899CEN_0126-00.pdf |
ISE sensor for the continuous measurement of ammonium, nitrate, potassium and chloride
| EN | |||
|
30/10/2026
|
|
|
|
|
21/07/2026
|
|
|
|
Language: |
English |
|
Version: |
30/10/2026 |
|
File size: |
1.7 MB |
|
File name: |
BA02619CEN_0226-00.pdf |
Combined spare parts instructions
| EN | |||
|
20/07/2026
|
|
|
|
Language: |
English |
|
Version: |
20/07/2026 |
|
File size: |
611.4 KB |
|
File name: |
EA01842CEN_0126-00.pdf |
Wear parts
| EN | |||
|
01/07/2026
|
|
|
|
Language: |
English |
|
Version: |
01/07/2026 |
|
File size: |
849.1 KB |
|
File name: |
EA01756CEN_0126-00.pdf |
NI Class I Div 2 Groups A, B, C, D
Safety instructions for electrical apparatus in explosion-hazardous areas
| EN | |||
|
05/10/2026
|
|
|
|
Language: |
English |
|
Version: |
05/10/2026 |
|
File size: |
576.2 KB |
|
File name: |
XA03761CEN_0126-00.pdf |
Memosens CAS41E provides compact,
continuous measurement for wastewater
and water applications.
|
Language: |
English |
|
Version: |
13/08/2026 |
|
File size: |
45.6 MB |
|
File name: |
IN01481CEN_Memosens_CAS41E_Real-time_data_for_stable_processes_eBrochure.pdf |
Memosens CAS41E ermöglicht kompakte
und kontinuierliche Messungen in
Abwasser- und Wasseranwendungen
| EN | |||
|
10/06/2026
|
|
|
|
Language: |
English |
|
Version: |
10/06/2026 |
|
File size: |
5.6 MB |
|
File name: |
IN01481CDE_Memosens_CAS41E_Echtzeitdaten_fuer_stabile_Prozesse_eBrochure.pdf |
Dati in tempo reale
per processi affidabili
Memosens CAS41E offre una soluzione
compatta per la misura continua in
applicazioni relative alle acque reflue e all'acqua potabile
|
Language: |
Italian |
|
Version: |
02/10/2026 |
|
File size: |
7.4 MB |
|
File name: |
IN01481CIT_Memosens_CAS41E_eBrochure.pdf |
Product root: CAS41E-
Declaration number: ЕАЭС KZ.7500525.13.12.10690
Manufacturer specification: EMC
|
Language: |
Russian |
|
Version: |
04/08/2026 |
|
File size: |
1.1 MB |
|
File name: |
EAC KZ.7500525.13.12.10690.pdf |
Product root: CAS41E-
Declaration number: HE_02300_01.26
Manufacturer specification: Operating conditions
Additional information: MTBF
|
Language: |
English |
|
Version: |
27/07/2026 |
|
File size: |
93.9 KB |
|
File name: |
HE_02300_01.26_CAS41E_MTBF_sign_.pdf |