Specs at a glance
-
Measuring principle
Gas filter correlation, Interference filter correlation
-
Measured variables
CO, CO2, H2O
-
Device version
Cross-duct version
Measuring probe version -
Ambient temperature range
-20 °C ... +55 °C
Temperature change maximum ±10 °C/h
Field of application
Simultaneous or as individual measurement: the GM35 gas analyzer measures CO2, H2O and CO, as well temperature and pressure – and it does this reliably, quickly, and economically. As an in-situ gas analyzer, the GM35 detects these gas components directly in the gas stream without gas sampling. Reliability, accuracy, and short response time of the GM35 offer a key advantage for efficient control loops in CO and CO2-generating processes.
Emission monitoring according to EN 14181, e. g., in power or cement plants
Control of the water injection upstream of the electrostatic precipitator
Device properties:
Dynamic humidity correction
Fast in-situ measurement directly in the process
Simultaneous determination of up to three gas components, temperature, and pressure
No gas sampling and conditioning
Gas testable version of measuring probe available
Integrated self-test and control functions
Benefits
Dynamic moisture measurement directly within the process
Provision of measured moisture reference values
Nearly uncompromised measured values thanks to in-situ measurement
Fast or transient process deviations are measurable
Representative measurement by selecting a suitable measuring probe or cross-duct type
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
GM35 Cross-Duct
Gas Analyzer, Cross-Duct Version
EN 01/04/2025Language:
English
Version:
01/04/2025
File size:
10.2 MB
File name:
8029932_AE00_OI_GM35_Cross-Duct_en_V4-1_2025-04_EHS.pdf
-
-
-
Operating Instruction (BA)
GM35 Measuring Probe
Gas Analyzer, Probe Version
EN 01/05/2025Language:
English
Version:
01/05/2025
File size:
9 MB
File name:
8029930_AE00_OI_GM35_Probe_en_V4-1_2025-05_EHS.pdf
-
-
-
Operating Instruction (BA)
GMK03 - Gas Test Unit
The GMK03 gas test unit is used to test the linearity of the
measurement results of gas analyzers as required for a
metrological quality test (e.g. for QAL2, QAL3). For this purpose,
the GMK03 gas test unit can simulate several graded test gas
concentrations with a single (suitable) test gas.EN 01/05/2025Language:
English
Version:
01/05/2025
File size:
4.5 MB
File name:
8031018_AE00_OI_GMK03_en_V3-0_2025-05_EHS.pdf
-
-
-
Short Instruction (KA)
Instrument Air Adapter for in-situ gas analyzers
Description of installation, commissioning and
maintenanceEN 01/01/2025Language:
English
Version:
01/01/2025
File size:
969.6 KB
File name:
8029821_AE00_KA_Instrument_Air_Adapter_en_V1-0_2024-05_EHS.pdf
-
-
-
Short Instruction (KA)
Air Heater
The air heater is used in in-situ and dust measurement devices.
It serves to warm up the purge air in applications with gas temperatures
close to water dew point or ambient temperatures down to –25 °C.EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
1.2 MB
File name:
8031185_AE00_KA_Air_Heater_en_V2-0_2019-11_EHS.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Information
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
-
-
-
Special Documentation (SD)
GM35, GM700, GM901
Supplement for the Electrical Connections of Control Unit AWE
EN 01/04/202601/02/2026Language:
English
Version:
01/04/2026
File size:
4.7 MB
File name:
8031741_1WA3_SD_GM35_700_901_en_V1-1_2026-04_EHS.pdf
-
-
-
Industry Solution (SO)
Solutions for chemicals, petrochemicals and refineries
Endress+Hauser offers a broad product portfolio of continuous gas analyzers using state-of-the-art technologies.
Language:
English
Version:
01/01/2025
File size:
3.1 MB
File name:
8030415_CPR_en_V1-0_2025.01_EHS.pdf
-
-
-
Competence Brochure (CP)
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
-
-
-
Competence Brochure (CP)
Soluzioni per il monitoraggio delle emissioni
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienzaLanguage:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
-