Field of application
The Bunker Metering Computer SBC600 collects, visualizes and stores bunkering data from all involved devices. Out of that data the Bunker Metering Computer will create batch tickets and metering profiles. The measuring system immediately reports irregularities during bunkering, making it possible to intervene quickly.
The Bunker Metering Computer SBC600 is an integral part of the complete Bunker Metering Solution delivered by Endress+Hauser.
The intuitive operator interface ensures optimal control over the entire fueling process and safe operation due to immediate visualization of error messages. The Bunker Metering Computer SBC600 guarantees maximum operating convenience. This means less stress for the operator throughout the entire bunkering process. Thanks to the custody transfer approved the system is accepted worldwide and is fully tamper-proofed due to sealed components.
Benefits
Continuous bi-directional mass flow measurement using Coriolis flowmeters from Endress+Hauser.
Patent dual phase flow measurement for maximum on accuracy even under severe conditions like tank stripping and maximum on application safety and measurement availability.
The metering profile immediate intervention during excessive tank stripping or air injection is possible. Therefore no more time consuming and costly bunker disputes because of non-transparent bunkering operation.
The custody transfer approved system delivers worldwide acceptance of measuring results. Transparency and traceability of setting changes is ensured by the audit trail.
The intuitive and integrated 12” operating panel, touch screen (HMI) guarantees safe operation due to immediate visualization of error messages.
-
-
Operating Instruction (BA)
Bunker Metering Computer SBC600
Providing accuracy and efficiency in bunkering
EN 30/09/202201/02/202215/06/201809/04/201820/12/2017Language:
English
Version:
30/09/2022
File size:
6.5 MB
File name:
BA01474SEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
Off-Loading Flow Computer SBC600
Precision and efficiency in off-loading operations
EN 01/02/202331/07/2018Language:
English
Version:
01/02/2023
File size:
6.6 MB
File name:
BA01909SEN_0223-00.pdf
-
-
-
Manufacturer Information (MI)
Bunker Metering Computer SBC600 - Manufacturer Information
For users regarding software updates (following the NAMUR recommendation
53)
Software Version (PLC,HMI): 1.07.00EN 29/01/201930/05/201812/12/201709/01/201703/08/2016Language:
English
Version:
29/01/2019
File size:
115.8 KB
File name:
MI01382S_04_en_08.19.pdf
-
-
-
Case Study (CS)
Déchargement homologué à l'étalonnage de navires avec une précision suisse
Environ 250 bateaux-citernes accostent chaque
année aux deux stations d'accostage de
VARO Energy Tankstorage AG dans le port
rhénan de Birsfeld. Grâce au système de mesure
de débit d'Endress+Hauser, le processus de
transbordement a pu être accéléré et le volume
de chargement déterminé avec précision et
rapidité pendant le déchargement.Language:
French
Version:
18/02/2019
File size:
848.4 KB
File name:
CS01587_20_FR0119 Varo Tankstorage AG.pdf
-
-
-
Case Study (CS)
Dynamic flow measurement in the Rhine port of Birsfelden - Swiss-precision ship unloading for custody transfer applications
Approximately 250 tankers dock here each year
at the two mooring stations located at
VARO Energy Tankstorage AG in the Rhine port
of Birsfelden. Endress+Hauser's flowmeter system
has made it possible to speed up the unloading
process and to record the load volume accurately
and in real-time during unloading.Language:
English
Version:
18/02/2019
File size:
845.1 KB
File name:
CS01587_20_EN0119 Varo Tankstorage AG.pdf
-
-
-
Case Study (CS)
Dynamische Durchflussmessung - Eichfähige Schiffsentladung mit Schweizer Präzision
Rund 250 Tankschiffe docken jährlich an den zwei
Anlegestationen bei der VARO Energy Tankstorage AG
im Birsfelder Rheinhafen an. Mit dem Durchflussmesssystem
von Endress+Hauser konnte der Löschvorgang beschleunigt -
und das Ladevolumen exakt und zeitnah, während der Entladung,
bestimmt werden.Language:
German
Version:
18/02/2019
File size:
846.8 KB
File name:
CS01587_20_DE0119 Varo Tankstorage AG.pdf
-
-
-
EU Declaration
Product family: Fluid management solutions
Product root: SBC600-
Declaration number: EC_00083_01.15EN 15/09/2015Language:
English
Version:
15/09/2015
File size:
204 KB
File name:
Declaration of Conformity Bunker Metering ComputerDeclaration of Conformity(P000004554)_.pdf
-
-
-
EU Declaration
Product family: Fluid management solutions
Product root: SBC600-
Declaration number: EC_00431_01.16EN 15/07/2016Language:
English
Version:
15/07/2016
File size:
1.1 MB
File name:
Declaration of conformity Bunker Metering ComputerDeclaration of Conformity(P000004613).pdf
-
-
-
Miscellaneous
Product family: Fluid management solutions
Product root: SBC600-
Region: Russia
Approval number: EAEC N RU D-CH.AD07.B.02140/20Language:
Russian
Version:
22/01/2020
File size:
103.2 KB
File name:
EAEC N RU D-CH.AD07.B.02140_20.pdf
-
-
-
Metrology
Product family: Fluid management solutions
Product root: SBC600-
Region: Europe
Approval agency: NMI
Approval number: TC8396
Metrology type: Custody transferLanguage:
English
Version:
26/01/2024
File size:
948.2 KB
File name:
TC8396R24.pdf
-