Tärkeimmät tekniset tiedot
-
Max. measurement error
Acoustic density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: +-2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature maximum 0 to +100 °C (32 to +212 °F)
Acoustic Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
-
Process temperature
0 to 100 °C (32 to 212 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Wetted materials
Stainless steel 1.4571 (316 Ti), others on request
Käyttöalue
The insertion measuring device Teqwave I was developed for accurate real-time liquid analysis in vessels and larger pipes. Dedicated to in situ concentration measurement, Teqwave monitors various measuring parameters at once, and thus reduces operational expenditure. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in vessels or large pipes.
Device properties
Insertion length: 180 mm (7 in) or 500 mm (20 in)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Edut
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years
Xpert-valikoima
-
Erikoistuotteet
- Suunniteltu vaativiin sovelluksiin
Tekninen suorituskyky
Helppokäyttöisyys
Tuotekohtainen
-
Helppokäyttöiset tuotteet
- Helppoja valita, asentaa ja käyttää
Tekninen suorituskyky
Helppokäyttöisyys
-
Standardituotteet
- Luotettavat, lujatekoiset ja helppoja huoltaa
Tekninen suorituskyky
Helppokäyttöisyys
-
Laadukkaat tuotteet
- Erinomainen toiminnallisuus
Tekninen suorituskyky
Helppokäyttöisyys
-
Erikoistuotteet
- Suunniteltu vaativiin sovelluksiin
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
Tekniset tiedot (TI)
Teqwave F/I Technical Information
Measuring device with surface acousticwave technology
Smart, flexible concentration measuring device – individually for your
processEN FI 10/09/201906/11/2017Kieli:
Englanti
Versio:
10/09/2019
Tiedoston koko:
1.7 MB
Tiedoston nimi:
TI01381DEN_0219.pdf
-
-
-
Käyttöohje (BA)
Teqwave F/I Modbus TCP Operating Instructions
Measuring device with acoustic surface wave technology
EN FI 10/09/201906/11/2017Kieli:
Englanti
Versio:
10/09/2019
Tiedoston koko:
2.1 MB
Tiedoston nimi:
BA01823DEN_0219.pdf
-
-
-
Lyhyt ohje (KA)
Teqwave F/I Brief Operating Instructions
Device with acoustic surface wave technology
EN FI 10/09/201906/11/2017Kieli:
Englanti
Versio:
10/09/2019
Tiedoston koko:
1.7 MB
Tiedoston nimi:
KA01371DEN_0219.pdf
-
-
-
Asennusohjeet (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN FI 26/03/202101/12/2017Kieli:
Englanti
Versio:
26/03/2021
Tiedoston koko:
526.9 KB
Tiedoston nimi:
EA01229DA2_0221.pdf
-
-
-
Erikoisasiakirjat (SD)
UKCA marking
Flow, density, concentration, viscosity
EN FI 04/11/202201/10/2021Kieli:
Englanti
Versio:
04/11/2022
Tiedoston koko:
357.4 KB
Tiedoston nimi:
SD02752DEN_0222-00.pdf
-
-
-
Erikoisasiakirjat (SD)
SD Teqwave
EAC Special Documentation
EN FI 04/08/202517/09/2024Kieli:
Englanti
Versio:
04/08/2025
Tiedoston koko:
859.7 KB
Tiedoston nimi:
SD03317DEN_0225-00.pdf
-
-
-
Erikoisasiakirjat (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN FI 14/11/202412/09/202421/06/202229/05/201905/03/2018Kieli:
Englanti
Versio:
14/11/2024
Tiedoston koko:
496.5 KB
Tiedoston nimi:
SD02148DEN_0624-00.pdf
-
-
-
Sovellusesimerkki (CS)
Messbar und testbar: Monitoring mit Teqwave
Borer Chemie AG vertraut auf Endress+Hauser für
effiziente BauteilreinigungKieli:
Saksa
Versio:
13/01/2023
Tiedoston koko:
1.5 MB
Tiedoston nimi:
CS01770D06DE0122_Borer_Chemie_221129.pdf
-
-
-
Sovellusesimerkki (CS)
Optimiertes Reinigen für maximale Produktqualität
thyssenkrupp misst Reinigerkonzentrationen mit Teqwave I
Kieli:
Saksa
Versio:
07/01/2022
Tiedoston koko:
2.3 MB
Tiedoston nimi:
CS01612DDE_0221.pdf
-
-
-
Sovellusesimerkki (CS)
Optimized cleaning for maximum product quality
thyssenkrupp measures cleaner concentrations with Teqwave I
Kieli:
Englanti
Versio:
07/01/2022
Tiedoston koko:
2.3 MB
Tiedoston nimi:
CS01612DEN_0221.pdf
-