Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
product image of the process gas analyzer SCPS

SCPS
process gas analyzer

Gas analysis under the harshest conditions, directly on rotary kilns

ISCPS
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Measured variables

    CH4, CO, CO2, H2O, HCl, N2O, NH3, NO, NO2, O2, SO2

  • Process temperature

    ≤ +1.400 °C

  • Ambient temperature range

    –20 °C ... +55 °C

Field of application

The SCPS process gas analyzer system is used for gas measurement directly on rotary kilns. Rugged sample probes, effective cleaning mechanisms combined with hot or cold extractive analyzer systems and flexible remote maintenance. Thanks to their minimal maintenance, maximum availability, and precise measured values, the SCPS system really shines, especially when it comes to combustion with high levels of sulfur or chlorine.

  • Rotary kilns in cement plants


Device properties:

  • Simultaneous measurement of all relevant gas components

  • Rugged and cooled sample probes, can be used up to 1,400 °C and 2,000 g/m³ dust

  • Up to 98% availability of the complete system

  • Quick service thanks to remote maintenance

Benefits

  • Prevention of system downtimes due to timely detection of problems in the process

  • Uniformly high product quality thanks to process control

  • Lower energy costs due to an optimized combustion process

  • Rugged and proven technology for minimal maintenance work

  • High system availability due to harmonized components from a single source

  • Quick and capable assistance thanks to remote access and an experienced service team that is active all over the world

Xpert selection

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

Xpert: Master your most challenging applications ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products