Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
Levelflex FMP53

Guided radar measurement
Time-of-Flight
Levelflex FMP53

For the highest hygiene requirements in the food and life sciences industry

FMP53
please wait
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-

Tärkeimmät tekniset tiedot

  • Accuracy

    Rod probe:+/- 2 mm (0.08 in)

  • Process temperature

    -20...+150 °C
    (-4...+302 °F)

  • Process pressure absolute / max. overpressure limit

    Vacuum...16 bar
    (Vacuum...232 psi)

  • Max. measurement distance

    Rod: 6 m (20 ft)
    Min DK>1.6

  • Main wetted parts

    Rod probe:
    304, 304L, 316L, PEEK

Käyttöalue

Levelflex FMP53 for continuous level measurement for hygienically sensitive applications in the food and life sciences industry. FMP53 meets the hygiene requirements according to ASME BPE and USP Class VI. The unique in situ validation without dismantling from the process is a cost saving advantage. FMP53 guided radar offers maximum reliability even in case of moved surface and foam, for changing medias and in case of filling via spray head.

Version with rod probe.

  • Process connections: For hygiene requirements (Tri-Clamp, 11851, 11864, NEUMO,
    Varivent N, SMS)

  • Temperature: -20 to +150°C (-4 to +302°F)

  • Pressure: -1 to +16bar (-14.5 to +232psi)

  • Maximum measuring range: Rod 6m (20ft)

  • Accuracy: ±2mm (0.12")

  • International explosion protection certificates, overfill prevention WHG, SIL, hygienic certificates, 5-point linearity protocol

Edut

  • Reliable measurement even for changing product and process conditions

  • HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics

  • Highest reliability due to new Multi-Echo Tracking evaluation

  • Hardware and software developed according to IEC 61508 up to SIL3

  • Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle

  • Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)

  • World's easiest proof test for SIL and WHG saves time and costs

Videot

Extended-valikoima

  • Huippulaatuiset tuotteet

  • Erityisen toiminnalliset ja miellyttävät

Tekninen suorituskyky

Helppokäyttöisyys

FLEX: Extended ©Endress+Hauser
please wait Loading alternative products