Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
DeviceCare - connect and configure Endress+Hauser field devices

DeviceCare SFE100

Configuration of Endress+Hauser devices

SFE100
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-
Suodata mittaus-/sovellustehtävä
Mittaus / sovellustehtävä
  • Mittausperiaate

    Plant Asset Management

  • Application Task

    Asset monitoring
    Configuration & parameterization
    Documentation & reports
    Process monitoring & visualization
    Maintenance management

  • Field of Application

    DeviceCare is the tool developed by Endress+Hauser for the configuration of Endress+Hauser devices. All smart devices in a plant can be configured via a point-to-point or point-to-bus connection. The status information given provides users with a simple yet effective tool for monitoring devices. Automatic functions and wizards guide the user easily through the program. The user-friendly menus enable transparent and intuitive access to the field devices.

  • Operating systems

    Windows Server 2008 R2 SP2
    Windows 8.1
    Windows 8.1 Professional
    Windows 8.1 Enterprise
    Windows 10 Professional
    Windows 10 Enterprise

  • Processor type

    Intel Core M i3/i5/i7 ≥ 1.8 GHz

  • Main memory

    2 GB RAM

  • Hard-disk capacity

    Disk space needed:
    600 MB DeviceCare

  • Monitor resolution, display

    1280 x 768, 64k colors

  • Other

    Software required:
    Microsoft .Net 3.5
    Microsoft .Net 4.x
    PDF Reader
    Software installed:
    DeviceCare
    USB drivers
    CommDTMs
    Microsoft .Net 3.5

  • Digital communication

    HART, PROFIBUS DP/PA, FOUNDATION Fieldbus, Modbus, CDI and Endress+Hauser service interfaces

  • Registered Trademarks

    Microsoft, Windows, Windows 7, Windows 8.1, Windows Server 2008 R2, Windows 10 and the Microsoft logo are registered trademarks of the Microsoft Corporation.
    All other brand and product names are trademarks or registered trademarks of the companies and organisations in question.