Support up to 4 gas runs or 2 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs
6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C, 0.008% at full ambient range of 0-60 °C, long-term stability 0.01% per year Resolution: 24 bits. Analog inputs have the same earthing relative to all other electronic devices.
16x digital status inputs. Resolution 100ns (10MHz)
Outputs
4x analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics.
16x digital output, open collector. Rating 100mA @24V
The Flow-X flow computer provides gas volume conversion, event logging, parameter logging, and reports using state-of-the-art technology. Identical modules are combined in different housings, offering a multi-stream version Flow-X/P for 1 - 4 measuring distances with a local touch screen, or the version Flow-X/S for smaller installations with one measuring distance. It is the ideal partner for custody transfer gas metering solutions in installations with FLOWSIC600 ultrasonic gas flowmeters.
Custody gas metering
Demanding natural gas and process gas applications
Device properties:
MID approved configuration for gas metering streams with FLOWSIC600
Powerful modules for demanding applications
Each module features CPU, memory and equal in/outputs
Intuitive user interface for graphics display and web browser
True remote access via Ethernet
Station computer for multiple streams
Edut
Reduced planning and installation costs through standard configurations
Very accurate volume conversion with multiple calculation cycles per second
High reliability through independent modules with their own volume conversion and storage of measured values, counter readings and events
Easy extension of installations with modules featuring equal in/outputs and 100% software configuration
Reduced service and maintenance costs with tamper-proof remote maintenance
Cost-efficient and flexible system integration of multiple streams
Setting up and monitoring equipment at an ammonia plant presents significant challenges. Engie Energía uses advanced technological solutions, like remote communication devices in hazardous areas.
Schluchseewerk AG halusi tallentaa ja optimoida turbiiniensa tehokkuuden Wehrin pumppauslaitoksella. Endress+Hauser tarjoaa optimaalisen ratkaisun Clamp-on-kiinnitettävällä ultraäänivirtausmittarilla.
GPsol kehitti yhdessä Endress+Hauserin kanssa järjestelmän, joka mittaa yksilöllisesti jokaisen porauskaivon komponentin ja toimittaa mahdollisimman paljon tietoa senhetkisestä virtauksesta.
gas volume conversion, event logging, parameter logging, and reports
Number of applications
Support up to 4 gas runs or 2 liquid runs per module (Flow-X/M, Flow-X/C)
Calculations
Gas property calculations: AGA 5, AGA 8 Part 1, AGA 8 Part 2 (GERG-2008), AGA 10 AGA NX-19 GERG-2008 GERG91mod (GOST 30319.2-1996) GOST 30319.2-2015 GSSSD MR-113 ISO 6976, ISO 12213 Parts 2 and 3 S-GERG Flow rate calculations: AGA 3, AGA 7, AGA 9, AGA 11
Electrical connection
Voltage 24 V DC (± 10%), with redundant connections Current consumption: Flow-X/P0, X/M, X/S: ≤ 0.4 A nominal; ≤ 0.8 A maximal Flow-X/C: ≤ 0.6 A nominal; ≤ 1.0 A maximal
Ambient temperature range
Flow-X/S: -40 °C ... +75 °C Flow-X/C, Flow-X/P, Flow-X/R: 0 °C ... +60 °C
System
CPU and memory: 800 MHz, 512 MB RAM, 1 GB flash memory Clock: Real-time clock, accuracy better than 1 sec/day Gold cap for date and time retention Watchdog: Hardware and software watchdog timer Tamper switch: Mechanical tamper switch to prevent changing of the application and vital parameters within that application
Supported gas chromatographs
Supports all common gas chromatographs (including ABB NGC8200 series, ABB BTU8100, Danalyser, Yamatake HGC, Encal 3000, Angus GQA, Siemens Maxum and Sitrans)
Conformities
2014/32/EU Measuring Instruments Directive (MID)
Directive 2014/30 / EC relating to electromagnetic compatibility
2012/19/EU WEEE Directive (WEEE 2)
2011/65/EU RoHS
OIML R117-1
WELMEC 7.2, 8.3, 8.8
API 21.1
Hazardous area approvals
Applies for FlowX/M and X/S only Class I, Division 2, Groups A, B, C, and D, T4 Class I, Zone 2, Group IIC, T4 IECEx Ex ec IIC Gc ATEX II 3 G Ex ec IIC Gc
Inputs
6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C, 0.008% at full ambient range of 0-60 °C, long-term stability 0.01% per year Resolution: 24 bits. Analog inputs have the same earthing relative to all other electronic devices.
16x digital status inputs. Resolution 100ns (10MHz)
Outputs
4x analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics.
16x digital output, open collector. Rating 100mA @24V
Flow-X – Flow computer for custody metering solutions
Innovaatio (IN)
Englanti - 12/2025
New version available in English
The Flow-X flow computer complements the FLOWSIC product series perfectly. It offers next generation technology, both in hardware and software, and also promotes an intuitive user interface.
Jatka valintaa kaikista mahdollisista vaihtoehdoista
Arvostamme yksityisyyttäsi
Käytämme evästeitä parantaaksemme selauskokemustasi, kerätäksemme tilastoja sivuston toiminnan optimoimiseksi ja toimittaaksemme räätälöityjä mainoksia tai sisältöä.