Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
Picture of electromagnetic flowmeter Proline Promag D 10: Cost-effective wafer flowmeter

Proline Promag D 10
electromagnetic flowmeter

Highly cost-effective wafer flowmeter with easy-to-use operation concept

5DBB
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-

Tärkeimmät tekniset tiedot

  • Max. measurement error

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)

  • Measuring range

    9 dm³/min to 282 m³/h (2.5 gal/min to 1250 gal/min)

  • Medium temperature range

    Liner material polyamide: 0 to +60°C (+32 to +140°F)

  • Max. process pressure

    PN 16, Class 150, 10K

  • Wetted materials

    Liner material polyamide: 0 to +60°C (+32 to +140°F)
    Electrodes: 1.4435 (316L)

Käyttöalue

The wafer flowmeter Promag D is designed for all basic water applications where space is at a minimum. With its straightforward hard- and software design, Promag D 10 simplifies every step in its life cycle from engineering to servicing at usual Endress+Hauser quality. Heartbeat Technology ensures measurement reliability and compliant verification.

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity.

  • For basic water applications; optimized for limited space and plastic pipe installations

Device properties

  • Short installation length and low weight

  • Integrated ground disks made of stainless steel

  • International drinking water approvals

  • System integration with HART, Modbus RS485

  • Flexible operation with app and optional display

Edut

  • Easy, fast centering of the sensor – innovative housing construction

  • Energy-saving flow measurement – no pressure loss due to cross section constriction

  • Maintenance-free – no moving parts

  • Optimum usability – operation with mobile devices and SmartBlue app or display with touch screen

  • Simple, time-saving commissioning – guided parameterization in advance and in the field

  • Integrated verification – Heartbeat Technology

Videot

  • Heartbeat-teknologia
    Älykkäät mittalaitteet Heartbeat-teknologialla

    Haluatko lisätä laitoksen suorituskykyä ja alentaa kustannuksia? Älykäs Heartbeat-teknologialla varustettu mittalaitevalikoimamme tarjoaa syvällistä tietoa laitteista kustannustehokkuuden ja käyttöturvallisuuden parantamiseksi.

Lean-valikoima

  • Standardituotteet

  • Luotettavat, lujatekoiset ja helppoja huoltaa

Tekninen suorituskyky

Helppokäyttöisyys

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Edeltäjä