Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
Tankvision NXA820 - Inventory management

Tankvision
Inventory management
Tank Scanner NXA820

Acquires data from field instruments

NXA820
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-
Suodata mittaus-/sovellustehtävä
Mittaus / sovellustehtävä

Konfiguroi ladataksesi tämän tuotteen CAD-kuvat

  • Mittausperiaate

    Communication Interface

  • Function

    Tank Scanner
    Acquires data from Field Instruments (15 Tanks with Modbus or WM550 protocols and 10 with the V1 protocol). The inbuild web server enables the user to visualize the incoming data as well as the calculated values and configure the device.

  • Input

    Modbus RS485; V1; WM550

  • Output

    Ethernet; OPC DA Server (installed on a separate PC)

  • Relay output signal type

    Status relais with switching power:
    – 25 VDC, 100 W
    – 250 VAC, 4 A, 1000VA

  • Power supply

    AC: 90...250 VAC
    DC: 10.5...32 VDC

  • Dimensions (WxHxD)

    150x104x140 mm (5.9x4.1x5.5 in)

  • Configuration

    Via web server

  • Mittausperiaate

    Level radar

  • Characteristic / Application

    Tank Scanner
    Acquires data from field Instruments (15 tanks with Modbus or WM550 protocols and 10 with the V1 protocol). The inbuild web server enables the user to visualize the incoming data as well as the calculated values and configure the device.