Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
Memosens CPS71E - digital pH sensor for aggressive and poisoning media

Digital pH sensor
Memosens CPS71E

Memosens 2.0 pH electrode for chemical processes and poisoning media

CPS71E
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-
Suodata mittaus-/sovellustehtävä
Mittaus / sovellustehtävä

Konfiguroi ladataksesi tämän tuotteen CAD-kuvat

  • Mittausperiaate

    Potentiometric

  • Application

    Process technology and monitoring of processes with:
    • Rapidly changing pH values
    • High proportion of electrode poisons such as H2S

  • Characteristic

    Digital pH electrode for chemical process with an ion trap for poison-resistant reference

  • Measurement range

    Application B:
    • pH: 0 to 14
    Application H:
    • pH: 0 to 12

  • Measuring principle

    Gel compact electrode with ceramic junction and ion trap

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type B, Type N
    Metal lead: Ag/AgCl
    Open aperture: Ceramic junction, zirconium dioxide
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225, 360 and 425 mm
    (4.72, 8.86, 14.2 and 16.7 inch)

  • Process temperature

    1 to 140 °C (32 to 284 °F)

  • Process pressure

    0,8 to 14 bar (11,6 to 203 psi) (absolute)

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2.

  • Connection

    Inductive, contactless connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Additional certifications

    Additional certifications