Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
Memosens CPS76E - Digital combined pH/ORP sensor for chemical processes and poisoning media

Combined pH/ORP sensor
Memosens CPS76E

Memosens 2.0 combined electrode for chemical processes and poisoning media

CPS76E
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-
Suodata mittaus-/sovellustehtävä
Mittaus / sovellustehtävä

Konfiguroi ladataksesi tämän tuotteen CAD-kuvat

  • Mittausperiaate

    Potentiometric

  • Application

    Process technology and monitoring of processes with:
    - Rapidly changing pH values
    - High levels of electrode poisons, such as H2S

  • Characteristic

    Digital pH/ORP electrode for chemical process with an ion trap for poison-resistant reference

  • Measurement range

    ORP: –1 500 to 1 500 mV
    Application B
    • pH: 0 to 14
    Application H
    • pH: 0 to 12

  • Measuring principle

    Gel compact electrode with ceramic junction and ion trap for simultaneous measurement of pH, ORP and rH value (in rH mode)

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type B, Type N
    Metal lead: Ag/AgCl
    Open aperture: Ceramic junction,
    zirconium dioxide
    ORP measuring element: Platinum
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.46 inch)
    Shaft lengths: 120, 225, 360 and 425 mm
    (4.68, 8.77, 14.04 and 16,57 inch)

  • Process temperature

    Application B and H:
    0 to 140 ° C (32 to 284 ° F)
    Version TB:
    0 to 140 ° C (32 to 284 ° F)
    Version TU, TP (pressurized reference):
    0 to 140 ° C (32 to 284 ° F) (140 ° C (284 ° F) for sterilization only)
    maximum 100 ° C (212 ° F) in continuous operation due to increasing
    pressure drop at T> 100 ° C (212 ° F)

  • Process pressure

    Application B: 0.8 to 14 bar (11.6 to 203 psi) absolute
    Application H: 0.8 to 7 bar (11.6 to 101,5 psi) absolute

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Mittausperiaate

    Sensor ORP / Redox

  • Application

    Process technology and monitoring of processes with:
    - Rapidly changing pH values
    - High levels of electrode poisons, such as H2S

  • Characteristic

    Digital pH/ORP electrode for chemical process with an ion trap for poison-resistant reference

  • Measurement range

    ORP: –1 500 to 1 500 mV
    Application B
    • pH: 0 to 14
    Application H
    • pH: 0 to 12

  • Measuring principle

    Gel compact electrode with ceramic junction and ion trap for simultaneous measurement of pH, ORP and rH value (in rH mode)

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type B, Type N
    Metal lead: Ag/AgCl
    Open aperture: Ceramic junction,
    zirconium dioxide
    ORP measuring element: Platinum
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.46 inch)
    Shaft lengths: 120, 225, 360 and 425 mm
    (4.68, 8.77, 14.04 and 16,57 inch)

  • Process temperature

    Application B and H:
    0 to 140 ° C (32 to 284 ° F)
    Version TB:
    0 to 140 ° C (32 to 284 ° F)
    Version TU, TP (pressurized reference):
    0 to 140 ° C (32 to 284 ° F) (140 ° C (284 ° F) for sterilization only)
    maximum 100 ° C (212 ° F) in continuous operation due to increasing
    pressure drop at T> 100 ° C (212 ° F)

  • Process pressure

    Application B: 0.8 to 14 bar (11.6 to 203 psi) absolute
    Application H: 0.8 to 7 bar (11.6 to 101,5 psi) absolute

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68