Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
Memosens CLS82D is a hygienic conductivity sensor for the life sciences, pharma and food industries.

Digital 4-electrode conductivity sensor
Memosens CLS82D

Memosens conductive conductivity sensor for hygienic applications in Life Sciences, Pharma and Food

CLS82D
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-

Tärkeimmät tekniset tiedot

  • Measurement range

    1 µS/cm to 500 mS/cm

  • Process temperature

    -5 to 120 °C (23 to 248 °F)
    Sterilization: max. 140 °C at 6 bar for max. 45 min
    (Max. 284 °F at 87 psi for max. 45 min)

  • Process pressure

    17 bar abs at 20 °C (247 psi at 68 °F)
    9 bar abs at 120 °C (131 psi at 248 °F)

Käyttöalue

Memosens CLS82D is a hygienic, digital sensor for applications with widely varying conductivity values, where it performs reliably, safe and fast. Numerous certificates, various process connections and a small compact design ensure the perfect fit for your process. Memosens CLS82D is not the latest Memosens generation. To get information on the new Memosens CLS82E sensor with extended functionality, click here.

Memosens CLS82D measures conductivity in applications that need to cover a broad measuring range as in:

  • Phase separation

  • Downstream processing

  • Fermentation

  • Final rinse in pharma applications

With its international explosion protection approvals, such as ATEX, FM, CSA and NEPSI, the digital sensor is suitable for hazardous area use.

Edut

  • Broad measurement range

  • Hygienic design certified by EHEDG and 3-A

  • Absolute loop safety thanks to Memosens and unique electrode connection surveillance

  • Sterilizable and autoclavable

  • Quality certificate stating the individual cell constant

  • Logging of sensor-specific data for easy traceability and predictive maintenance

  • Convenient maintenance strategy with Memobase Plus for easy calibration and sensor management

Videot

Extended-valikoima

  • Laadukkaat tuotteet

  • Erinomainen toiminnallisuus

Tekninen suorituskyky

Helppokäyttöisyys

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Edeltäjä