Aloita haku syöttämällä vähintään 2 merkkiä.

Smart scale energy solutions for electrical systems

Energize the electrical system by identifying saving potentials

Rising electricity prices and more stringent environmental laws make the energy needs to the top topic of each industrial company. Although an average saving of electrically driven systems is 25-30%, companies often fail to optimize their various production components. Our smart scale energy solutions for your electrical systems will help you to reach your targets.

Motor efficiency

When looking into the total life cycle costs of an electrical motor, energy costs are the biggest part. Therefore, investments in energy efficient motors or frequency inverters have a very fast payback. To quantify the real electricity consumption and savings of a motor exchange, real-time consumption data is relevant.

Electrical efficiency

Using electrical efficiency helps to identify saving potential. The electrical efficiency is the relation between useful power output and total power input. Besides the energetically reasons electrical efficiency helps to:

  • Evaluate status and remaining lifetime

  • Find out the ideal point of operation

  • Avoid damages by constant monitoring

  • Oversized pumps installed

  • Eliminate bypass flows for control

  • Install high efficiency motors

  • Split volume flow to several pumps as a reaction of changing demands

System and phase load

Adaptations/enhancements of production facilities are often required. Therefore additional single phase consumers are often installed which leads to different loads of the phases. To identify/compensate asymmetrically phase load it is mandatory to monitor the electrical network which helps to:

  • Evaluate/run the electrical system with a symmetrical phase load

  • Indicate asymmetrical loads

  • Decide where/if additional electrical components could be installed

  • Avoid system problems/unscheduled downtime

Electrical application - parameters

©Endress+Hauser
Engineers discuss over a plan ©Endress+Hauser
Two people in a industrial plant ©Endress+Hauser
Power plant wiht cooling tower and electricity mast ©Endress+Hauser
Power supply via electricity mast ©Endress+Hauser

Electricity mast for power supply

Power supply electricity mast ©Endress+Hauser

Power supply via electricity mast

Ladattavat tiedostot