Aloita haku syöttämällä vähintään 2 merkkiä.

Smart scale energy solutions connectivity and integration

Simplify cost allocation by linking energy costs

Energy costs represent a growing proportion of the total cost of industrial production. Therefore the number of energy applications and energy relevant measurement and data is steadily growing. At the same time system landscapes are becoming more and more heterogeneous and integration of energy data into higher level systems are required to set consumption data in relation to costs. With our smart scale energy solutions for connectivity and integration we help you to set the link.

Making your data transparent

We offer you a software component that was designed and built to fulfill all the requirements of a system integration process. It guarantees a high level of stability, flexibility and transparency.

Necessity to integrate energy data

At the stage of assigning energy costs to the company costs the relevant data has to be linked with ERP systems or production systems. This is important to: Prevent losses/increase operational efficiency by enabling proactive management Reduce costs by providing visibility into energy-usage data across multiple systems/sites Optimize portfolio according to demand and/or procure from sustainable sources Deliver transparent/effective sustainability reporting to regulatory/voluntary organizations

Interaction with existing system landscapes

To realize the data link middleware applications are quite common in business IT, especially with ERP systems like SAP or production systems. Our middleware integrates itself seamlessly into the existing system landscape and
communicates with the different energy relevant applications. More than 100 components for communicating with other systems are available and it supports major communication standard such as Web services, FTP, file transfers, SQL, e-mail, LDAP, JMS, SAP RFC and many more.

Control room process control of energy ©Endress+Hauser

Integration of energy data into higher level systems are required to set consumption data in relation to costs

Utilities application with hot water insulated pipings ©Endress+Hauser

Utilities application with hot water insulated piping

Utilities application ©Endress+Hauser
Power generation in plant - steam pipes ©Endress+Hauser

Ladattavat tiedostot