TMT162 temperature field transmitter with FF-912 compliance

Boosted performance and easier maintenance

The TMT162 temperature transmitter, offered as the new device revision 3, is now compatible with the latest FOUNDATION Fieldbus protocol specification and features FF-912 compatibility. Furthermore, the performance of the device has been enhanced and it is now able to simulate diagnostics messages.

Diagnostics messages at first glance

Devices with FF-912 do support diagnostics functionality according to the NAMUR NE107 recommendation and make maintenance much easier.
Diagnostics messages are categorized in 4 different levels and show the impact of malfunctions at first glance. Doing so, diagnostics messages do not have to be someway reallocated, but can be addressed directly to the responsible staff members without causing delays.

Saves time and money

In addition, performance of the TMT162 has been drastically improved by speeding up execution times of the function blocks and optimizing link setting timings.
Last, but not least, simulation of diagnostics messages can be performed now in order to test possible scenarios without the need to manipulate the hardware, thus saving time and money.

Ladattavat tiedostot