Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.
Product picture of modular thermometer MLTTS00

MLTTS00
Modular thermometer with RTD or TC insert

Designed for use in the Oil & Gas industry. For installation in already existing thermowells

MLTTS00
Please Wait (spinning wheel)
Lataa hintaa
Hintoja ei tilap. saatavilla
Price on request
from CHF ??.-

Tärkeimmät tekniset tiedot

  • Accuracy

    RTD Class A acc. to IEC 60751
    TC class 1 acc. To EN 60584

  • Response time

    depending on configuration

  • Max. process pressure (static)

    depending on Thermowell

  • Operating temperature range

    PT100:
    -50…500 °C
    (-58...932 °F)
    TC:
    max. 1.100 °C
    (max. 2.012 °F)

  • Max. immersion length on request

    Not defined

Käyttöalue

The modular and robust thermometer finds its use in applications for the Oil & Gas industry but also in almost all industries. An optional head transmitter, with all common communication protocols, makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. The thermometer can be ordered either with resistance (RTD) or with thermocouple (TC) insert.

Designed for use in the Oil & Gas industry with universal range of application:

  • Suitable for installation in already existing thermowells

  • Measuring range: Resistance insert (RTD) –50 to +500 °C (–58 to +932 °F), thermocouple (TC): –40 to +1 100 °C (–40 to +2 012 °F)

  • Degree of protection up to IP68

Edut

  • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths

  • Types of protection for use in hazardous locations: Intrinsic Safety (Ex ia)

Extended-valikoima

  • Laadukkaat tuotteet

  • Erinomainen toiminnallisuus

Tekninen suorituskyky

Helppokäyttöisyys

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products