W@M Enterprise

W@M Enterprise - Effective management of your installed base throughout your asset's life cycle. © Endress+Hauser
W@M Enterprise – Environment and user options © Endress+Hauser

W@M Enterprise – Environment and user options

W@M Enterprise – Most recent instrument details and information © Endress+Hauser

W@M Enterprise – Most recent instrument details and information

W@M Enterprise – Latest instrument documentation © Endress+Hauser

W@M Enterprise – Latest instrument documentation

W@M Enterprise – Scheduled tasks for an instrument © Endress+Hauser

W@M Enterprise – Scheduled tasks for an instrument

Effective management of your installed base throughout your asset's life cycle

W@M Enterprise is Endress+Hauser's software for asset information management. Connected with W@M Portal, it allows for real-time data monitoring of your process, permitting proactive maintenance of your devices. You get fast access to critical information, such as spare parts, product availability and reports. Quick access to the right information speeds up your processes, such as repair or replacement on an instrument or downloading certificates for inspections.

  • Edut

    • Pre-filled asset information for Endress+Hauser devices because of online connection to Endress+Hauser’s product database

    • Minimized plant downtime and errors thanks to quick access to asset information around-the-clock

    • Information and documentation for...

  • Käyttöalue

    W@M Enterprise SWAM10B is suitable for several applications:

    W@M Enterprise is Endress+Hauser's software (application to install) for asset information management. W@M Enterprise can be linked with the web based W@M Portal to get information on Endress+...

Ominaisuudet ja tiedot

Takaisin

Yksityiskohtaiset tiedot

  • Mittausperiaate

    Plant Asset Management

  • Application Task

    Data acquisition

    Data management

    Documentation & reports

    Data transmission

    Maintenance management

  • Field of Application

    W@M Enterprise is Endress+Hauser's software (application to install) for asset information management.


    W@M Enterprise can be linked with the web based W@M Portal to get information on Endress+Hauser devices. W@M Enterprise also allows management of third party equipment.


    W@M Enterprise is a software to install and allows a hosting of the data at the customer site. Easy to use application, it delivers a quick access to asset information in any maintenance activities.

  • Operating systems

    Microsoft Windows Server 2008 R2

    Windows 7 64-Bit

  • Processor type

    Dualcore processor, 2 GHz

  • Main memory

    8 GB

  • Hard-disk capacity

    5 GB (depends on the size of the installed base)

  • Monitor resolution, display

    1024 x 768 (minimum screen resolution)

  • Other

    Web browsers: Internet Explorer 11, Mozilla Firefox 24 ESR

    PDF-Reader: Adobe Acrobat Reader 9.0

    Microsoft Excel 2007, 2010, 2013

  • Registered Trademarks

    Microsoft, Windows 2008, Windows 7 and the Microsoft logo are registered trademarks of the Microsoft Corporation.


    All other brand and product names are trademarks or registered trademarks of the companies and organizations in question.

Asiakirjat / käsikirjat / ohjelmisto

Tarvikkeet / varaosat

Nro
Tilauskoodi
Erittely
    • Tilauskoodi SWAM10B-

      W@M Enterprise

      W@M Enterprise 04.04 is a powerful and easy to use asset information management software for managing field instruments and devices such as, for example, pumps, valves, motors or heat exchangers. W@M Enterprise 04.04 is based on an innovative concept which links together locally installed software to Endress+Hauser’s backend databases to continuously supply the end user with the latest information.

Ladattavat tiedostot