Raman calibration and verification kits have everything needed to standardize your Raman bioprocess system for lab-to-process scalability. Kits are available for our multi optic (and single-use optic) systems, Raman flow assembly, and Rxn-46 probe, with others to come. Requiring no external power, these tools boost efficiency and reduce downtime via easy field deployment. These kits can be used without affecting sterilization in benchtop or single-use bioreactors or fermenters.
Cell culture: glucose, lactate, glutamine, amino acids, cell density, titer and more
Fermentation: glycerol, methanol, ethanol, sorbitol, biomass and more
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Midstream: analyte monitoring in permeate
Edut
Uses modular hardware to simplify Raman analyzer standardization and verification, contained in a convenient, all-in-one kit
Facilitates easy calibration transfer of chemometric models for smooth lab-to-process scalability
Offers flexibility to calibrate anytime without impacting your process, which simplifies redundancy and mitigates risk
Enables quick instrument calibration and verification, reducing down time
Requires no external power for easier deployment in the field
KBI Biopharma is monitoring a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation in the Life Sciences industry.
Ramanin kalibrointi- ja verifiointisarjat - Kaikki, mitä tarvitaan Raman-analysaattorijärjestelmän kalibroimiseen ja verifiointiin laboratoriosta prosessiin -skaalattavuutta varten
Graphic illustrating the core elements of Biopharma 4.0 including product lifecycle stages, role of PAT/QbD, and 12 key advanced technologies for scientists and process engineers in the Life Sciences, applicable to Raman spectroscopy systems (Raman Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow bench, Raman optic system for single use, and Raman calibration & verification kits).
Raman flow assembly - Precise composition measurement of
high-speed, low-volume samples in downstream bioprocessing
PU (julkaisu)
Englanti - 05/2023
New version available in English
An overview of the Raman flow assembly (flow bench and flow cell) used with the Rxn-10 probe in conjunction with a Raman Rxn2 analyzer and a Raman flow assembly calibration and verification kit for downstream bioprocessing (powered by Kaiser Raman technology).
Raman calibration and verification kits - Everything needed to
calibrate and verify your Raman analyzer system for lab-to-process
scalability
PU (julkaisu)
Englanti - 12/2023
New version available in English
An overview of the Raman calibration and verification kits for the bio multi optic / single use optic and the Raman flow assembly (includes the flow bench and flow cell). These kits are to be used in conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer for upstream and downstream bioprocessing (powered by Kaiser Raman technology).
Raman Flow Assembly -Genaue Messung der
Zusammensetzung von kleinvolumigen Proben
bei hoher Geschwindigkeit in Downstream-Bioprozessen
PU (julkaisu)
Saksa - 08/2025
New version available in English
Übersicht über Raman-Flow Assembly (Flow Bench und Flow Cell), die mit der Rxn-10-Sonde in Verbindung mit einem Raman Rxn-2-Analysator und einem Kalibrierungs- und Verifizierungskit für die Raman-Flow Assembly für die Downstream-Bioprozessierung (basierend auf der Kaiser Raman-Technologie) verwendet wird.
Jatka valintaa kaikista mahdollisista vaihtoehdoista
Arvostamme yksityisyyttäsi
Käytämme evästeitä parantaaksemme selauskokemustasi, kerätäksemme tilastoja sivuston toiminnan optimoimiseksi ja toimittaaksemme räätälöityjä mainoksia tai sisältöä.