Proline Promag 10D
Electromagnetic flowmeter

Picture of electromagnetic flowmeter Proline Promag 10D for basic applications in the water industry ©Endress+Hauser

Proline Promag 10D for basic applications in the water industry

The Electromagnetic Flow Measuring Principle

The highly cost-effective flowmeter, available as compact wafer

Promag D, available as wafer version, is designed for all applications where space is at a minimum. It is the preferred choice for basic applications in the water industry. Combined with the highly cost-effective Promag 10 transmitter, Promag 10D is the ideal solution for measurement of liquids for various applications and available in a compact or remote version.

Pikavalinta

Tee valinta ehdotetuista vaihtoehdoista
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

tai

Yksilöllinen konfiguraattori

Jatka valintaa kaikista mahdollisista vaihtoehdoista
  • Edut

    • Easy, fast centering of the sensor – innovative housing construction

    • Energy-saving flow measurement – no pressure loss due to cross-section constriction

    • Cost-effective – designed for easy applications and direct integration

    • Safe operation – display...

  • Käyttöalue

    • The measuring principle is virtually independent of pressure, density, temperature and viscosity

    • For basic water applications; optimized for limited space and plastic pipe installations.

    Device properties

    • Short installation length and low weight

    • ...

Ominaisuudet ja tiedot

Takaisin

Yksityiskohtaiset tiedot

  • Mittausperiaate

    Electromagnetic

  • Product headline

    The highly cost‐effective flowmeter, available as compact wafer. For
    basic water applications; optimized for limited space and plastic pipe
    installations.

  • Sensor features

    Easy, fast centering of the sensor – innovative housing construction. Energy‐saving flow measurement – no pressure loss due to cross‐section constriction. Maintenance‐free – no moving parts. Short installation length and low weight. Integrated ground disks made of stainless steel.

  • Transmitter features

    Cost‐effective – designed for easy applications and direct integration. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line display with push buttons. Device in compact or remote version.

  • Nominal diameter range

    DN 25 to 100 (1 to 4")

  • Wetted materials

    Liner: Polyamide
    Electrodes: 1.4435 (316L)

  • Measured variables

    Volume flow

  • Max. measurement error

    Volume flow: ±0.5 % o.r. ± 2 mm/s (±0.5 % o.r. ± 0.08 in/s)

  • Measuring range

    9 to 4700 dm3/min (2.5 to 1250 gal/min)

  • Max. process pressure

    PN 16, Class 150, 10K

  • Medium temperature range

    0 to +60 °C (+32 to +140 °F)

  • Ambient temperature range

    –20 to +60 °C (–4 to +140 °F)

  • Sensor housing material

    AlSi10Mg, coated
    Sensor connection housing: AlSi10Mg, coated

  • Transmitter housing material

    Powder‐coated die‐cast aluminum

  • Degree of protection

    Compact version: IP66&67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP 67, type 4X enclosure

  • Display/Operation

    2‐line display with push buttons
    Configuration via local display and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART

  • Power supply

    DC 11 to 40 V
    AC 85 to 250 V (45 to 65 Hz)
    AC 20 to 28 V (45 to 65 Hz)

  • Hazardous area approvals

    FM
    CSA

  • Product safety

    CE, C-tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Hygienic approvals and certificates

    Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920

Asiakirjat / käsikirjat / ohjelmisto

Tarvikkeet / varaosat

Nro
Tilauskoodi
Erittely