Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.

Material compliance

We can provide a variety of compliance statements of different material and substances

Endress+Hauser is committed to compliance with all relevant laws and regulations including the common directives for material and substances. Find the statements below. Discover our commitment to quality at Endress+Hauser.

RoHS (Restriction on Hazardous Substances)

The RoHS Directive (2011/65/EU) limits the use of certain hazardous substances in electrical and electronic equipment to reduce environmental impact and health risks. You can find more details on our approach in the provided overview.

China RoHS (Restriction on Hazardous Substances)

China RoHS defines requirements for labeling and restricting hazardous substances in electrical and electronic products for the Chinese market. Additional details are available in the corresponding overview.

REACH

The REACH regulation (EC 1907/2006) governs the registration and assessment of chemicals within the EU to protect human health and the environment. Please see the attached statement for detailed information.

TSCA (Toxic Substances Control Act)

The TSCA (Toxic Substances Control Act) is a U.S. law that regulates and evaluates chemical substances to minimize risks to health and the environment. Further details can be found in the attached overview.

CP65 (California Proposition 65)

California Proposition 65 requires businesses to inform consumers about chemicals that may cause cancer, birth defects, or other reproductive harm. More information is available in the attached document.

POP (Persistend Organic Pollutants)

The POP regulation (EC 2019/1021) restricts the production and use of persistent organic pollutants to prevent their long-term impact on the environment and human health. Please see our general statement attached.

CMRT (Conflict Minerals Reporting Template)

The CMRT is used to disclose conflict minerals in the supply chain, promoting responsible sourcing and transparency. Additional information can be found in the linked overview.

PFAS (Per- and polyfluoroalkyl substances)

Per- and polyfluoroalkyl substances (PFAS) are increasingly subject to regulatory scrutiny due to their persistence and potential impact on the environment and human health. Further information to Endress+Hauser’s approach to the topic of PFAS can be found in the attached overview.

Further conformities

Information on additional declarations of compliance in the areas of food and beverage, drinking water and life sciences for materials and devices can be found on the respective product page under the 'Download' tab.

Yhteydenotto

Lisätietoja saat asiantuntijoiltamme

Corporate Supply Chain
Kägenstrasse 24153 Reinach BL Sveitsi