Kokeile etsiä avainsanoilla, tuote- tai tilauskoodilla tai sarjanumerolla, esim. "CM442" tai "tekniset tiedot"
Aloita haku syöttämällä vähintään 2 merkkiä.

Endress+Hauser Liquid Analysis in Anaheim

Production of liquid analysis measuring instruments for the region

Located in Southern California, Endress+Hauser Liquid Analysis expanded manufacturing facility of 55,000 sqf is optimized for manufacturing both continuous production basis while retaining the flexibility to accommodate "build to order" and custom assembly work. Our total employment of more than 100 employees is waiting to provide our customers with the best possible products and services.

Toimitusjohtaja

Scott Bennett

Perustamisvuosi

1999

Työntekijämäärä

120

  • Tuotanto

Yhteydenotto

Lisätietoja saat asiantuntijoiltamme

Endress+Hauser Liquid Analysis
4123 East La Palma AvenueSuite 200Anaheim, CA 92807Yhdysvallat
Puh. (ensisijainen) +1 800-835-5474
Tel. (Alternative): +1 714-577-5600
Faksi +1 714-577-5688

Your product center for liquid analysis in Anaheim:

Our facility has a creative mix of technology to produce a wide variety of Electro-Chemical Sensors, Optical Photometers, Memosens pH sensors, Memosens Cables, Probe holders (Insertion and static) and Cabinet Analyzer's.

From Batch manufacturing processes to single piece flow Cellular Manufacturing our Production lines are optimized to provide our Customers with the best service possible.

The Facility maintains certifications for ISO9001:2008, ISO14001:2004 and OHSAS18001:2007.