Aloita haku syöttämällä vähintään 2 merkkiä.

Picomag
Electromagnetic flowmeter

Picture of Picomag – The economical flowmeter for process quality control and monitoring ©Endress+Hauser

Picomag – The economical flowmeter for process quality control and monitoring due to temperature and conductivity measurement.

The Picomag flowmeter received the Red Dot Design Award in the product design category. ©Endress+Hauser

The Picomag flowmeter received the Red Dot Design Award in the product design category.

Picture of Picomag - The economical flowmeter for process quality control and monitoring ©Endress+Hauser

Picomag - The economical flowmeter for process quality control and monitoring due to temperature and conductivity measurement.

Picomag – The plug-and-play flowmeter for utilities

Picomag – Initial commissioning with the SmartBlue App

The Electromagnetic Flow Measuring Principle

Smart magmeter for utilities – intuitive · convenient · multivariable

Picomag is the economical magmeter for many applications in secondary circuits with conductive liquids in all industries. End customers, skid builders, equipment manufacturers and system integrators value the space-saving Picomag for its flexible installation capabilities. Additionally, its future-oriented, intuitive operation via SmartBlue app on every Bluetooth-enabled smartphone or tablet ensures fast, secure and simple commissioning.

Pikavalinta

Tee valinta ehdotetuista vaihtoehdoista
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

tai

Yksilöllinen konfiguraattori

Jatka valintaa kaikista mahdollisista vaihtoehdoista
  • Edut

    • Time-saving, easy configuration even in places difficult to reach – secure Bluetooth connection

    • Fewer measuring points necessary – simultaneous flow, conductivity and temperature measurement

    • Cost-efficient specialist for use in tight spaces e.g. skids –...

  • Käyttöalue

    • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

    • Ideal for process quality control and monitoring due to temperature and conductivity measurement in utilities.

    Device properties

    • High shock...

Ominaisuudet ja tiedot

Takaisin

Yksityiskohtaiset tiedot

  • Mittausperiaate

    Electromagnetic

  • Product headline

    Smart magmeter for utilities – intuitive · convenient · multivariable. Time-saving, easy configuration even in places difficult to reach – secure Bluetooth connection. Ideal for process quality control and monitoring due to temperature and conductivity measurement in utilities.

  • Sensor features

    Fewer measuring points necessary – simultaneous flow, conductivity and temperature measurement. Cost-efficient specialist for use in tight spaces e.g. skids – sensor and transmitter in one housing.

  • Transmitter features

    Quick offline configuration check – unique, comfortable knock functionality. Simple device access through its whole lifecycle – no manual needed due to intuitive SmartBlue app. Effortless configuration of several devices – settings can be saved and loaded into other meters. Flexible integration into all fieldbus systems – plug-and-play device with IOLink.

  • Nominal diameter range

    DN15 to 50 (1/2 to 2")

  • Wetted materials

    PEEK, Stainless Steel, FKM

    Electrodes: 1.4404/316L

  • Measured variables

    Volume flow, Temperature, Conductivity

  • Max. measurement error

    Volume flow: +/-0.8% o.r. +/- 0.2% o.f.s

  • Measuring range

    up to 750 l/min

  • Max. process pressure

    16 bar

  • Medium temperature range

    -10 to 85 °C

  • Ambient temperature range

    -10 to 60 °C

  • Sensor housing material

    1.4404/316L, Polycarbonate

  • Transmitter housing material

    1.4404/316L, Polycarbonate

  • Degree of protection

    IP 65/67

  • Display/Operation

    Integrated display, operation via SmartBlue app

  • Outputs

    Current (4 to 20mA)

    Pulse

    Switch

    Voltage (2 to 10V)

  • Inputs

    Status

  • Digital communication

    IO-Link

  • Power supply

    18 to 30V DC

  • Product safety

    cULus listing

  • Hygienic approvals and certificates

    Drinking water approvals in preperation

Asiakirjat / käsikirjat / ohjelmisto

Tarvikkeet / varaosat

Nro
Tilauskoodi
Erittely

Ladattavat tiedostot