Aloita haku syöttämällä vähintään 2 merkkiä.

Industrial thermometers

Industrial thermometers for different applications

Endress+Hauser offers a broad portfolio of temperature measurement technology for comprehensive solutions for almost all branches of industry. The measurement principles used are RTD sensors and thermocouples. Important points for the inclusion of the measurement point into the process are the protection of the thermometers through thermowells and the process connection.

These thermometers are mainly used in the chemical industry, but they also find their use in other areas of the process industry, both in core as well as peripheral processes.

Portfolio description

Our huge portfolio of modular industrial thermometers provides:

  • Thermometers with or without transmitter

  • Thermometers with or without displays

  • Threaded, compression fitted and flanged process connections

  • Fabricated thermowells with or without flange

  • Thermometers for screwing into an existing thermowell

  • Barstock thermowells

  • Thermometers without thermowell - for direct medium contact

Omnigrad M TR10 Modular industrial RTD thermometer ©Endress+Hauser

In the process automation two measurement principles for temperature have asserted themselves as a standard:

RTD - Resistance temperature detectors: Measuring principle

The RTD sensor changes the electrical resistance with a change in temperature. They are suitable for the measurement of temperatures between -200 °C and approx. 600 °C and stand out due to high measurement accuracy and long-term stability. The sensor element most frequently used is a Pt100. As a standard, Endress+Hauser RTD sensors fulfill the IEC 60751 accuracy class A.

TC - Thermocouples: Measuring principle

A thermocouple is a component made of two different metals connected with each other at one end. An electrical potential (thermoelectric force) is caused due to the Seebeck effect at the open end if the connection and the free ends are exposed to different temperatures. With the help of the so-called thermocouples reference tables (see IEC 60584) the temperature at the connection (measuring junction) can be concluded.

Thermocouples are suitable for temperature measurement in the range of 0 °C to +1800 °C. They stand out due to the fast response time and high vibration resistance.

Edut

  • Highly accurate in entire operating temperature ranges

  • Ex approvals: ATEX , IECEx, NEPSI, CSA (IS, NI)

  • iTHERM QuickSens: fastest response times for optimum process control

  • iTHERM StrongSens: unsurpassed vibration resistance (> 60g) for ultimate plant safety

  • Flexible product selection by modular design