Aloita haku syöttämällä vähintään 2 merkkiä.

Netilion Smart System for Aquaculture

Netilion Smart System for Aquaculture ©Endress+Hauser

Package of smart sensors that supervise water quality in aquacultures intelligently and comfortably.

The Netilion Smart System for Aquaculture empowers users to monitor the water quality of their production by simply using their smartphone. The package consists of smart sensors and connectivity to communicate the water quality parameters to the user. The user receives all information on his smartphone after installing the Smart Systems App. This way the user can easily analyze the water quality to be able to ensure a healthy fish stock. Please note: The use of the app requires a plan.

Pikavalinta

Tee valinta ehdotetuista vaihtoehdoista
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

tai

Yksilöllinen konfiguraattori

Jatka valintaa kaikista mahdollisista vaihtoehdoista
  • Edut

    • Intelligent and easy monitoring of water quality in aquaculture, ensure good water quality to increase production in aquaculture applications.

    • Sensor for relevant parameters, such as dissolved oxygen, ammonium, nitrate and temperature in sweet or salt...

  • Käyttöalue

    In the area of aquaculture, water quality plays a vital role for ensuring a high stock output. The mortality of fish in aquaculture can be reduced by up to 40 % through optimal water quality. The Netilion Smart System for aquaculture makes it possible...

Asiakirjat / käsikirjat / ohjelmisto