Liquiline production: highly automated manufacturing
A high degree of automation combined with expert craftsmanship ensures highly efficient production
Liquiline production consists of an automated loop system where both transmitter types, Liquiline M CM42 and Liquiline CM44, are assembled. The system copies the information directly from the SAP order. A robot then places the appropriate modules and parts in the housing - even the nameplate with serial number and device-specific information is laser-engraved in a fully automatic process!
Final checks and fine-tuning are performed by our people
Before the devices are finished and the device-specific software installed, components have to be screwed and hinges must be mounted – and this is all done by hand. As a final step, all device functions are tested and the housing cover is put on. The finished Liquiline is then packed with the device-specific documentation ready for delivery.


















Yhteystiedot
- Endress+Hauser Conducta GmbH+Co. KG
- Dieselstraße 24
- 70839 Gerlingen
- Saksa