Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Memosens CPS76E - Digital combined pH/ORP sensor for chemical processes and poisoning media

Combined pH/ORP sensor
Memosens CPS76E

Memosens 2.0 combined electrode for chemical processes and poisoning media

CPS76E
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Potentiometric

  • Application

    Process technology and monitoring of processes with:
    - Rapidly changing pH values
    - High levels of electrode poisons, such as H2S

  • Characteristic

    Digital pH/ORP electrode for chemical process with an ion trap for poison-resistant reference

  • Measurement range

    ORP: –1 500 to 1 500 mV
    Application B
    • pH: 0 to 14
    Application H
    • pH: 0 to 12

  • Measuring principle

    Gel compact electrode with ceramic junction and ion trap for simultaneous measurement of pH, ORP and rH value (in rH mode)

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type B, Type N
    Metal lead: Ag/AgCl
    Open aperture: Ceramic junction,
    zirconium dioxide
    ORP measuring element: Platinum
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.46 inch)
    Shaft lengths: 120, 225, 360 and 425 mm
    (4.68, 8.77, 14.04 and 16,57 inch)

  • Process temperature

    Application B and H:
    0 to 140 ° C (32 to 284 ° F)
    Version TB:
    0 to 140 ° C (32 to 284 ° F)
    Version TU, TP (pressurized reference):
    0 to 140 ° C (32 to 284 ° F) (140 ° C (284 ° F) for sterilization only)
    maximum 100 ° C (212 ° F) in continuous operation due to increasing
    pressure drop at T> 100 ° C (212 ° F)

  • Process pressure

    Application B: 0.8 to 14 bar (11.6 to 203 psi) absolute
    Application H: 0.8 to 7 bar (11.6 to 101,5 psi) absolute

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingres protection

    IP68

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Process technology and monitoring of processes with:
    - Rapidly changing pH values
    - High levels of electrode poisons, such as H2S

  • Characteristic

    Digital pH/ORP electrode for chemical process with an ion trap for poison-resistant reference

  • Measurement range

    ORP: –1 500 to 1 500 mV
    Application B
    • pH: 0 to 14
    Application H
    • pH: 0 to 12

  • Measuring principle

    Gel compact electrode with ceramic junction and ion trap for simultaneous measurement of pH, ORP and rH value (in rH mode)

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type B, Type N
    Metal lead: Ag/AgCl
    Open aperture: Ceramic junction,
    zirconium dioxide
    ORP measuring element: Platinum
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.46 inch)
    Shaft lengths: 120, 225, 360 and 425 mm
    (4.68, 8.77, 14.04 and 16,57 inch)

  • Process temperature

    Application B and H:
    0 to 140 ° C (32 to 284 ° F)
    Version TB:
    0 to 140 ° C (32 to 284 ° F)
    Version TU, TP (pressurized reference):
    0 to 140 ° C (32 to 284 ° F) (140 ° C (284 ° F) for sterilization only)
    maximum 100 ° C (212 ° F) in continuous operation due to increasing
    pressure drop at T> 100 ° C (212 ° F)

  • Process pressure

    Application B: 0.8 to 14 bar (11.6 to 203 psi) absolute
    Application H: 0.8 to 7 bar (11.6 to 101,5 psi) absolute

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingres protection

    IP68