- F
- L
- E
- X
Proline Promass F 300 for the chemical industry

- F
- L
- E
- X
Proline Promass F 300 for the chemical industry (NAMUR)

- F
- L
- E
- X
Proline Promass F 300 for the chemical industry

- F
- L
- E
- X
Proline Promass F 300 for the chemical industry

- F
- L
- E
- X
Proline Promass F 300 for the food & beverages and life sciences industries

- F
- L
- E
- X
Proline Promass F 300 for the chemical industry
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.25 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
-
Medium temperature range
Standard: –50 to +150 °C (–58…+302 °F)
Option: –50 to +240 °C (–58…+464 °F)
High temperatur option: –50 to +350 °C (–58…+662 °F)
Option: –196 to +150 °C (–320 to +302 °F) -
Max. process pressure
PN 100, Class 600, 63K
-
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304)
Field of application
Promass F has a long-standing reputation as a highly accurate sensor. Immune to fluctuating and harsh environments, it is suited for the broadest range of applications. With its compact transmitter Promass F 300 offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology ensures measurement reliability and enables extension of recalibration cycles.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Highest measurement performance for liquids and gases under varying, demanding process conditions.
Device properties
Mass flow: measurement error ±0.05 % (PremiumCal)
Medium temperature: -196 to 350 °C (-320 to 662 °F)
Nominal diameter: DN 8 to 250 (3/8 to 10")
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefits
Highest process safety – immune to fluctuating and harsh environments
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
-
The Coriolis Flow Measuring Principle
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
Measuring principle
Coriolis
-
Product headline
Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. -
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. -
Nominal diameter range
DN 8 to 250 (⅜ to 10")
-
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.25 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
Standard: –50 to +150 °C (–58…+302 °F)
Option: –50 to +240 °C (–58…+464 °F)
High temperatur option: –50 to +350 °C (–58…+662 °F)
Option: –196 to +150 °C (–320 to +302 °F) -
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F)
Option: –50 to +60 °C (–58 to +140 °F) -
Sensor housing material
Standard: 1.4301 (304)
Option: 1.4404 (316/316L) -
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
-
Degree of protection
Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67
IP69 -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
3 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
-
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids)
NTEP (Liquids other than water, LPG, cryogenic liquids)
MC (Liquids other than water, cryogenic liquids)
MI-002, PTB -
Marine approvals and certificates
LR approval, DNV GL approval, ABS approval, BV approval, CCS approval
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK -
Hygienic approvals and certificates
3-A, EHEDG, cGMP
-
Measuring principle
Coriolis
-
Product Headline
Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. -
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. -
Nominal diameter range
DN 8 to 250 (⅜ to 10")
-
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.25 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F)
Option: –50 to +240 °C (–58 to +464 °F)
High temperatur option: –50 to +350 °C (–58 to +662 °F)
Option: –196 to +150 °C (–320 to +302 °F) -
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F)
Option: –50 to +60 °C (–58 to +140 °F) -
Sensor housing material
Standard: 1.4301 (304)
Option: 1.4404 (316/316L) -
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
-
Degree of protection
Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67
IP69 -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
3 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
-
Measuring principle
Coriolis
-
Product headline
Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. -
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. -
Nominal diameter range
DN 8 to 250 (⅜ to 10")
-
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.25 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F)
Option: –50 to +240 °C (–58 to +464 °F)
High temperatur option: –50 to +350 °C (–58 to +662 °F)
Option: –196 to +150 °C (–320 to +302 °F) -
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F)
Option: –50 to +60 °C (–58 to +140 °F) -
Sensor housing material
Standard: 1.4301 (304)
Option: 1.4404 (316/316L) -
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
-
Degree of protection
Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67
IP69 -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
3 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
-
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids)
NTEP (Liquids other than water, LPG, cryogenic liquids)
MC (Liquids other than water, cryogenic liquids)
MI-002, PTB -
Marine approvals and certificates
LR approval, DNV GL approval, ABS approval, BV approval, CCS approval
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK -
Hygienic approvals and certificates
3-A, EHEDG, cGMP
-
Measuring principle
Coriolis
-
Product headline
Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. -
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. -
Nominal diameter range
DN 8 to 250 (⅜ to 10")
-
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.25 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F)
Option: –50 to +240 °C (–58 to +464 °F)
High temperatur option: –50 to +350 °C (–58 to +662 °F)
Option: –196 to +150 °C (–320 to +302 °F) -
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F)
Option: –50 to +60 °C (–58 to +140 °F) -
Sensor housing material
Standard: 1.4301 (304)
Option: 1.4404 (316/316L) -
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
-
Degree of protection
Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67
IP69 -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
3 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
-
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids)
NTEP (Liquids other than water, LPG, cryogenic liquids)
MC (Liquids other than water, cryogenic liquids)
MI-002, PTB -
Marine approvals and certificates
LR approval, DNV GL approval, ABS approval, BV approval, CCS approval
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK -
Hygienic approvals and certificates
3-A, EHEDG, cGMP
-
Measuring principle
Coriolis
-
Product headline
Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. -
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. -
Nominal diameter range
DN 8 to 250 (⅜ to 10")
-
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.25 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F)
Option: –50 to +240 °C (–58 to +464 °F)
High temperatur option: –50 to +350 °C (–58 to +662 °F)
Option: –196 to +150 °C (–320 to +302 °F) -
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F)
Option: –50 to +60 °C (–58 to +140 °F) -
Sensor housing material
Standard: 1.4301 (304)
Option: 1.4404 (316/316L) -
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
-
Degree of protection
Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67
IP69 -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
3 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
-
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids)
NTEP (Liquids other than water, LPG, cryogenic liquids)
MC (Liquids other than water, cryogenic liquids)
MI-002, PTB -
Marine approvals and certificates
LR approval, DNV GL approval, ABS approval, BV approval, CCS approval
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK -
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Configure to download the CAD drawings of this product
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue