Two Raman bio multi optics and bio sleeves in different lengths (120 and 220 mm)
Tärkeimmät tekniset tiedot
Wetted materials
Bio sleeve: Body: 316L stainless steel Window: Proprietary material, optimized for bioprocesses Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish Adhesive: USP Class VI and ISO 10993 compatible
The bio multi optic and bio sleeve duo delivers reliable, real-time bioprocess measurements with maximum sterility and efficiency. The non-contact multi optic features a patented self-aligning lens for top spectra quality and reproducibility. It pairs with the Rxn-10 probe and connects to an autoclavable (or gamma sterilizable), disposable sleeve via an easy snap-in-place design. The system reduces maintenance and cross-contamination risk for reusable or single-use benchtop bioreactor setups.
Benchtop bioreactors to measure glucose, lactate, amino acids, cell density, titer and more
Benchtop fermenters to measure glycerol, methanol, ethanol, sorbitol, biomass, and more
Use with flow assembly CYA680 for select downstream bioprocessing applications
Edut
Patented self-focusing lens with automatic alignment for optimal spectral quality and reproducibility
Improved ease of use with less probe service and maintenance
Simplified workflow for greater process efficiency – swap out probes mid-batch, use multiple sleeves in the same reactor for simplified redundancy, and calibrate / verify probes at any time
Autoclavable, gamma sterilizable, and compatible with standard cleaning protocols (bio sleeve), with reduced risk of cross-contamination (via non-contact multi optic)
120 mm version is compatible with Endress+Hauser flow assembly CYA680
Ramanin kalibrointi- ja verifiointisarjat - Kaikki, mitä tarvitaan Raman-analysaattorijärjestelmän kalibroimiseen ja verifiointiin laboratoriosta prosessiin -skaalattavuutta varten
Bio sleeve: Body: 316L stainless steel Window: Proprietary material, optimized for bioprocesses Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish Adhesive: USP Class VI and ISO 10993 compatible
Accessory Optics for the Rxn-10 Probe
Technical Information
Tekniset tiedot (TI)
Englanti - 05/2023
New version available in English
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL), and Raman optic system for single use (KRSU1)
Accessory optics for the Rxn-10 Probe
Operating Instructions
Käyttöohje (BA)
Englanti - 05/2023
New version available in English
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Accessory Optics for the Rxn-10 Probe
Brief Operating Instructions
Lyhyt ohje (KA)
Englanti - 05/2023
New version available in English
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Lab-to-process monitoring & control in Life Sciences -
Reliable measurement of bioprocess physical and
chemical properties
PU (julkaisu)
Englanti - 04/2024
New version available in English
A combined product list of analysis offerings from both Optical Analysis and LIquid Analysis for bioprocessing applications in the life science industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, bio multi optic and bio sleeve, Raman flow assembly, Rxn-45 probe, Rxn-46 probe, Raman optic system for single use, Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E, Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E, Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and Memobase software).
Raman technology in bioprocessing - Scalable in situ bioprocess
monitoring enabling advanced process control
Innovaatio (IN)
Englanti - 06/2023
New version available in English
An overview brochure about our Raman spectroscopy analyzer and probe portfolio, powered by Kaiser Raman technology, for the bioprocessing / biopharmaceutical industry (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system, bio multi optic with bio sleeve, and Raman flow assembly), powered by Kaiser Raman technology.
Raman single-use technology for bioprocessing - Real-time composition
analysis for biopharmaceutical development and manufacturing
Innovaatio (IN)
Englanti - 12/2023
New version available in English
An overview brochure about our Raman spectroscopy multi use and single use bioprocessing portfolio (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-46 probe, Raman single use optic system, bio multi optic, and bio sleeve), powered by Kaiser Raman technology.
Jatka valintaa kaikista mahdollisista vaihtoehdoista
Arvostamme yksityisyyttäsi
Käytämme evästeitä parantaaksemme selauskokemustasi, kerätäksemme tilastoja sivuston toiminnan optimoimiseksi ja toimittaaksemme räätälöityjä mainoksia tai sisältöä.