Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

New products for Water & Wastewater

Check out our latest industry launches and innovations

Disinfection applications ©Endress+Hauser
Disinfection is applicable everywhere - from municipal water, wastewater to industrial applications.
Disinfection

Simplify, optimize and stay compliant

Ensure water quality legislation while simplifying and optimizing the dosing process for the disinfection of drinking water, wastewater and industrial applications.

  • Memosens 2.0 disinfection sensors simplify maintenance efforts by enabling better trend identification and predictive maintenance, saving time and resources
  • Integrated IIoT connectivity of our disinfection sensors and level devices provides continuous remote data access, increased data transparency and simplified reporting processes
  • CDP20 water panels come with innovative Flowfit CYA27 flow assembly and one sampling line that guarantees up to 50% of savings on water losses

Explore our latest products for improved disinfection

Dewatering centrifuge ©Endress+Hauser
Dewatering process: media separation is enhanced through reduced polymer usage.
Sludge treatment

Optimize your sludge treatment process

Our new products offer process improvements in sludge dewatering and digester control, leading to cost savings and a reduced environmental impact.

  • Teqwave enhances media separation, resulting in up to 20% savings in polymer usage and a substantial reduction of energy consumption
  • Teqwave also helps to create denser sludge for an optimal digestion process with more produced biogas, reducing the volume of sludge waste and minimizing disposal costs
  • Netilion services provide remote monitoring and reporting, making KPI tracking more transparent and efficient

Explore our latest sludge treatment products

Find the products that best fit your application

Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry easy. Try it out!

Data transparency in your water cycles ©Endress+Hauser
Access and visualization of instrumentation data in wastewater treatment
Services

Deeper insights into process and instrumentation performance

Smart sensors collect real-time data from processes and monitor equipment and health, keeping you informed about product and asset performance. Digitizing production processes provides data visualization opportunities for people working with the process who typically do not have access to the data, creating data transparency. Endress+Hauser's Netilion can do just that, empowering end users to make the best decisions.

Want to know more about our water & wastewater offerings?